Product groups
Grippers, tool steel, rectangular
with counterbore
K2241

Grippers, tool steel, rectangular with counterbore

go back

Item description/product images

DescriptionProduct description:Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.Material:Tool steel.Version:Hardened, black oxidised.Accessory:K0929 Side clamp.
K0930 Side clamp.
K0931 Side clamp with rest pads.
K1159 Socket head screws, thread up to head DIN 912.
K1160 Socket head screws, low profile head DIN 6912.
K0869 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
Drawing reference:
Form A: serrated
Form B: wedge shaped
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2241_Datasheet_32808_Grippers_tool_steel_rectangular_with_counterbore--en 174 kB

Drawings (total overview)

Grippers, tool steel, rectangular
with counterbore

[-de-] Grippers, Werkzeugstahl, viereckig
mit Senkbohrung Form A

More information

Drawings

Item selection/filter

Order No.

FormVersion 1BHH1DD1for
screws
SerrationXCADAcc.PriceOrder
K2241.12061Aserrated1264,0684,5M4fine2,3x45° on request
K2241.12101Aserrated12104,0684,5M4fine2,3x45° on request
K2241.12121Aserrated12124,0684,5M4fine2,3x45° on request
K2241.16061Aserrated1664,2116,6M6fine3,2x45° on request
K2241.16101Aserrated16104,2116,6M6fine3,2x45° on request
K2241.16121Aserrated16124,2116,6M6fine3,2x45° on request
K2241.20061Aserrated2065,08159M8fine3,2x45° on request
K2241.20101Aserrated20105,08159M8fine3,2x45° on request
K2241.20121Aserrated20125,08159M8fine3,2x45° on request
K2241.25101Aserrated25106,61811M10fine3,2x45° on request
K2241.25121Aserrated25126,61811M10fine3,2x45° on request

[-de-] Grippers, Werkzeugstahl, viereckig
mit Senkbohrung Form B

More information

Drawings

Item selection/filter

Order No.

FormVersion 1BHH1DD1for
screws
SerrationXCADAcc.PriceOrder
K2241.12062Bwedge-shaped1264,0684,5M4fine2,3x45° on request
K2241.12102Bwedge-shaped12104,0684,5M4fine2,3x45° on request
K2241.12122Bwedge-shaped12124,0684,5M4fine2,3x45° on request
K2241.16062Bwedge-shaped1664,2116,6M6fine3,2x45° on request
K2241.16102Bwedge-shaped16104,2116,6M6fine3,2x45° on request
K2241.16122Bwedge-shaped16124,2116,6M6fine3,2x45° on request
K2241.20062Bwedge-shaped2065,08159M8fine3,2x45° on request
K2241.20102Bwedge-shaped20105,08159M8fine3,2x45° on request
K2241.20122Bwedge-shaped20125,08159M8fine3,2x45° on request
K2241.25102Bwedge-shaped25106,61811M10fine3,2x45° on request
K2241.25122Bwedge-shaped25126,61811M10fine3,2x45° on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33