Product groups
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip
K0343_G

Indexing plungers, steel or stainless steel, without collar,...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0343_G Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip 233 kB

Drawings

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0343.1903Gsteelhardened3M6x0,751431,517113,50,84,510K0344.99  on request
K0343.1004Gsteelhardened4M8x11838,52113,541,3612K0344.90  on request
K0343.1105Gsteelhardened5M10x12143,52414,551,3512K0344.91  on request
K0343.1206Gsteelhardened6M12x1,52551,72817,761,8614K0344.92  on request
K0343.1308Gsteelhardened8M16x1,53368362482,31535K0344.93  on request
K0343.1410Gsteelhardened10M20x1,533744024102,81534K0344.94  on request
K0343.1412Gsteelhardened12M20x1,533784224122,81539K0344.94  on request
K0343.1516Gsteelhardened16M24x240965030163,22046K0344.95  on request
K0343.01903Gstainless steelhardened3M6x0,751431,517113,50,84,510K0344.99  on request
K0343.01004Gstainless steelhardened4M8x11838,52113,541,3612K0344.90  on request
K0343.01105Gstainless steelhardened5M10x12143,52414,551,3512K0344.91  on request
K0343.01206Gstainless steelhardened6M12x1,52551,72817,761,8614K0344.92  on request
K0343.01308Gstainless steelhardened8M16x1,53368362482,31535K0344.93  on request
K0343.01410Gstainless steelhardened10M20x1,533744024102,81534K0344.94  on request
K0343.01412Gstainless steelhardened12M20x1,533784224122,81539K0344.94  on request
K0343.01516Gstainless steelhardened16M24x240965030163,22046K0344.95  on request
K0343.11903Gstainless steelnot hardened3M6x0,751431,517113,50,84,510K0344.99  on request
K0343.11004Gstainless steelnot hardened4M8x11838,52113,541,3612K0344.90  on request
K0343.11105Gstainless steelnot hardened5M10x12143,52414,551,3512K0344.91  on request
K0343.11206Gstainless steelnot hardened6M12x1,52551,72817,761,8614K0344.92  on request
K0343.11308Gstainless steelnot hardened8M16x1,53368362482,31535K0344.93  on request
K0343.11410Gstainless steelnot hardened10M20x1,533744024102,81534K0344.94  on request
K0343.11412Gstainless steelnot hardened12M20x1,533784224122,81539K0344.94  on request
K0343.11516Gstainless steelnot hardened16M24x240965030163,22046K0344.95  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33