Product groups
Fastening set steel or stainless steel for thin-walled parts
K2146

Fastening set steel or stainless steel for thin-walled parts

go back

Item description/product images

DescriptionProduct description:Fastening sets for thin-walled parts are used e.g. to secure indexing plungers to sheet metal.Material:

Steel or stainless steel 1.4305.

Version:Steel, black oxidised.
Stainless steel, bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2146 Fastening set steel or stainless steel for thin-walled parts 167 kB

Drawings

Fastening set steel or stainless steel for thin-walled parts

Item selection/filter

Order No.Main
material
D

D1D2D3LL1L2L3=wall thickness
SWT=clamping length
CADAcc.PriceOrder
K2146.10115steel11,8M10x1151251,581-2161,5 on request
K2146.10125steel11,8M10x1151241,582-3162,5 on request
K2146.10135steel11,8M10x1151231,583-4163,5 on request
K2146.10145steel11,8M10x1151221,584-5164,5 on request
K2146.12115steel13,8M12x1,5171471,5101-2171,5 on request
K2146.12125steel13,8M12x1,5171461,5102-3172,5 on request
K2146.12135steel13,8M12x1,5171451,5103-4173,5 on request
K2146.12145steel13,8M12x1,5171441,5104-5174,5 on request
K2146.16120steel17,8M16x1,5221882121,5-2,5222 on request
K2146.16130steel17,8M16x1,5221872122,5-3,5223 on request
K2146.16140steel17,8M16x1,5221862123,5-4,5224 on request
K2146.16150steel17,8M16x1,5221852124,5-5,5225 on request
K2146.16160steel17,8M16x1,5221842125,5-6,5226 on request
K2146.20120steel21,8M20x1,52622112151,5-2,5272 on request
K2146.20130steel21,8M20x1,52622102152,5-3,5273 on request
K2146.20140steel21,8M20x1,5262292153,5-4,5274 on request
K2146.20150steel21,8M20x1,5262282154,5-5,5275 on request
K2146.20160steel21,8M20x1,5262272155,5-6,5276 on request
K2146.110115stainless steel11,8M10x1151251,581-2161,5 on request
K2146.110125stainless steel11,8M10x1151241,582-3162,5 on request
K2146.110135stainless steel11,8M10x1151231,583-4163,5 on request
K2146.110145stainless steel11,8M10x1151221,584-5164,5 on request
K2146.112115stainless steel13,8M12x1,5171471,5101-2171,5 on request
K2146.112125stainless steel13,8M12x1,5171461,5102-3172,5 on request
K2146.112135stainless steel13,8M12x1,5171451,5103-4173,5 on request
K2146.112145stainless steel13,8M12x1,5171441,5104-5174,5 on request
K2146.116120stainless steel17,8M16x1,5221882121,5-2,5222 on request
K2146.116130stainless steel17,8M16x1,5221872122,5-3,5223 on request
K2146.116140stainless steel17,8M16x1,5221862123,5-4,5224 on request
K2146.116150stainless steel17,8M16x1,5221852124,5-5,5225 on request
K2146.116160stainless steel17,8M16x1,5221842125,5-6,5226 on request
K2146.120120stainless steel21,8M20x1,52622112151,5-2,5272 on request
K2146.120130stainless steel21,8M20x1,52622102152,5-3,5273 on request
K2146.120140stainless steel21,8M20x1,5262292153,5-4,5274 on request
K2146.120150stainless steel21,8M20x1,5262282154,5-5,5275 on request
K2146.120160stainless steel21,8M20x1,5262272155,5-6,5276 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33