Product groups
Indexing plungers, steel or stainless steel, pneumatic
K1116

Indexing plungers, steel or stainless steel, pneumatic

go back

Item description/product images

DescriptionMaterial:

Steel version:
threaded sleeve and thrust pin, free-cutting steel.
hexagon nuts, steel, grade 04.

Stainless steel version:
threaded sleeve 1.4305
thrust pin 1.4034
hexagon nuts, A2 stainless steel.

Version:Steel version:
threaded sleeve, black oxidised
thrust pin hardened, black oxidised and ground
hexagon nuts, black oxidised

Stainless steel version:
threaded sleeve, bright
thrust pin, hardened, ground and bright
hexagon nuts, bright
Note:The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
Pneumatic cylinder:Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1116 Indexing plungers, steel or stainless steel, pneumatic 216 kB

Drawings

Indexing plungers, steel or stainless steel, pneumatic

Item selection/filter

Order No.Main
material
DD1D2LL1L2Travel
S
SW1SW2P=Operating
pressure
bar
F6=Piston force
at 6 bar
(N)
Spring
retraction force
ca. N
CADAcc.PriceOrder
K1116.1308010steel8M20x1,5M57767151018302 - 639,6-35,311,6-5,1 on request
K1116.1206010steel6M20x1,5M58070151018302 - 638,7-35,19,9-6 on request
K1116.1308015steel8M20x1,5M58974151518302 - 639,6-33,111,6-5,1 on request
K1116.1206015steel6M20x1,5M59277151518302 - 638,7-32,911,8-6 on request
K1116.01308010stainless steel8M20x1,5M57767151018302 - 639,6-35,311,6-5,1 on request
K1116.01206010stainless steel6M20x1,5M58070151018302 - 638,7-35,19,9-6 on request
K1116.01308015stainless steel8M20x1,5M58974151518302 - 639,6-33,111,6-5,1 on request
K1116.01206015stainless steel6M20x1,5M59277151518302 - 638,7-32,911,8-6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33