Product groups
Indexing plungers steel or stainless steel with plastic eyelet grip
K2047

Indexing plungers steel or stainless steel with plastic eyelet...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Eyelet grip thermoplastic.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2047 Indexing plungers steel or stainless steel with plastic eyelet grip 359 kB

Drawings (total overview)

Indexing plungers steel or stainless steel with plastic eyelet grip

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2047.0104080Asteelblack grey RAL 70214M8205,344,51523,8134816122 on request
K2047.0115100Asteelblack grey RAL 70215M10256,752,21728,5155101,36127 on request
K2047.0126120Asteelblack grey RAL 70216M1230861,72034176121,881515 on request
K2047.0138160Asteelblack grey RAL 70218M164010,7812645,3238162,381920 on request
K2047.0104081Asteelblack grey RAL 70214M8x1205,344,51523,8134816122 on request
K2047.0115101Asteelblack grey RAL 70215M10x1256,752,21728,5155101,36127 on request
K2047.0126121Asteelblack grey RAL 70216M12x1,530861,72034176121,881515 on request
K2047.0138161Asteelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 on request
K2047.010408084Asteeltraffic red RAL 30204M8205,344,51523,8134816122 on request
K2047.011510084Asteeltraffic red RAL 30205M10256,752,21728,5155101,36127 on request
K2047.012612084Asteeltraffic red RAL 30206M1230861,72034176121,881515 on request
K2047.013816084Asteeltraffic red RAL 30208M164010,7812645,3238162,381920 on request
K2047.010408184Asteeltraffic red RAL 30204M8x1205,344,51523,8134816122 on request
K2047.011510184Asteeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 on request
K2047.012612184Asteeltraffic red RAL 30206M12x1,530861,72034176121,881515 on request
K2047.013816184Asteeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 on request
K2047.1104080Astainless steelblack grey RAL 70214M8205,344,51523,8134816122 on request
K2047.1115100Astainless steelblack grey RAL 70215M10256,752,21728,5155101,36127 on request
K2047.1126120Astainless steelblack grey RAL 70216M1230861,72034176121,881515 on request
K2047.1138160Astainless steelblack grey RAL 70218M164010,7812645,3238162,381920 on request
K2047.1104081Astainless steelblack grey RAL 70214M8x1205,344,51523,8134816122 on request
K2047.1115101Astainless steelblack grey RAL 70215M10x1256,752,21728,5155101,36127 on request
K2047.1126121Astainless steelblack grey RAL 70216M12x1,530861,72034176121,881515 on request
K2047.1138161Astainless steelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 on request
K2047.110408084Astainless steeltraffic red RAL 30204M8205,344,51523,8134816122 on request
K2047.111510084Astainless steeltraffic red RAL 30205M10256,752,21728,5155101,36127 on request
K2047.112612084Astainless steeltraffic red RAL 30206M1230861,72034176121,881515 on request
K2047.113816084Astainless steeltraffic red RAL 30208M164010,7812645,3238162,381920 on request
K2047.110408184Astainless steeltraffic red RAL 30204M8x1205,344,51523,8134816122 on request
K2047.111510184Astainless steeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 on request
K2047.112612184Astainless steeltraffic red RAL 30206M12x1,530861,72034176121,881515 on request
K2047.113816184Astainless steeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 on request

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form B

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form B

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2047.0204080Bsteelblack grey RAL 70214M8205,344,51523,813481316122 on request
K2047.0215100Bsteelblack grey RAL 70215M10256,752,21728,515510171,36127 on request
K2047.0226120Bsteelblack grey RAL 70216M1230861,7203417612191,881515 on request
K2047.0238160Bsteelblack grey RAL 70218M164010,7812645,323816242,381920 on request
K2047.0204081Bsteelblack grey RAL 70214M8x1205,344,51523,813481316122 on request
K2047.0215101Bsteelblack grey RAL 70215M10x1256,752,21728,515510171,36127 on request
K2047.0226121Bsteelblack grey RAL 70216M12x1,530861,7203417612191,881515 on request
K2047.0238161Bsteelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 on request
K2047.020408084Bsteeltraffic red RAL 30204M8205,344,51523,813481316122 on request
K2047.021510084Bsteeltraffic red RAL 30205M10256,752,21728,515510171,36127 on request
K2047.022612084Bsteeltraffic red RAL 30206M1230861,7203417612191,881515 on request
K2047.023816084Bsteeltraffic red RAL 30208M164010,7812645,323816242,381920 on request
K2047.020408184Bsteeltraffic red RAL 30204M8x1205,344,51523,813481316122 on request
K2047.021510184Bsteeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 on request
K2047.022612184Bsteeltraffic red RAL 30206M12x1,530861,7203417612191,881515 on request
K2047.023816184Bsteeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 on request
K2047.1204080Bstainless steelblack grey RAL 70214M8205,344,51523,813481316122 on request
K2047.1215100Bstainless steelblack grey RAL 70215M10256,752,21728,515510171,36127 on request
K2047.1226120Bstainless steelblack grey RAL 70216M1230861,7203417612191,881515 on request
K2047.1238160Bstainless steelblack grey RAL 70218M164010,7812645,323816242,381920 on request
K2047.1204081Bstainless steelblack grey RAL 70214M8x1205,344,51523,813481316122 on request
K2047.1215101Bstainless steelblack grey RAL 70215M10x1256,752,21728,515510171,36127 on request
K2047.1226121Bstainless steelblack grey RAL 70216M12x1,530861,7203417612191,881515 on request
K2047.1238161Bstainless steelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 on request
K2047.120408084Bstainless steeltraffic red RAL 30204M8205,344,51523,813481316122 on request
K2047.121510084Bstainless steeltraffic red RAL 30205M10256,752,21728,515510171,36127 on request
K2047.122612084Bstainless steeltraffic red RAL 30206M1230861,7203417612191,881515 on request
K2047.123816084Bstainless steeltraffic red RAL 30208M164010,7812645,323816242,381920 on request
K2047.120408184Bstainless steeltraffic red RAL 30204M8x1205,344,51523,813481316122 on request
K2047.121510184Bstainless steeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 on request
K2047.122612184Bstainless steeltraffic red RAL 30206M12x1,530861,7203417612191,881515 on request
K2047.123816184Bstainless steeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 on request

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form C

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form C

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2047.0304080Csteelblack grey RAL 70214M8205,344,51523,8134816122 on request
K2047.0315100Csteelblack grey RAL 70215M10256,752,21728,5155101,36127 on request
K2047.0326120Csteelblack grey RAL 70216M1230861,72034176121,881515 on request
K2047.0338160Csteelblack grey RAL 70218M164010,7812645,3238162,381920 on request
K2047.0304081Csteelblack grey RAL 70214M8x1205,344,51523,8134816122 on request
K2047.0315101Csteelblack grey RAL 70215M10x1256,752,21728,5155101,36127 on request
K2047.0326121Csteelblack grey RAL 70216M12x1,530861,72034176121,881515 on request
K2047.0338161Csteelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 on request
K2047.030408084Csteeltraffic red RAL 30204M8205,344,51523,8134816122 on request
K2047.031510084Csteeltraffic red RAL 30205M10256,752,21728,5155101,36127 on request
K2047.032612084Csteeltraffic red RAL 30206M1230861,72034176121,881515 on request
K2047.033816084Csteeltraffic red RAL 30208M164010,7812645,3238162,381920 on request
K2047.030408184Csteeltraffic red RAL 30204M8x1205,344,51523,8134816122 on request
K2047.031510184Csteeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 on request
K2047.032612184Csteeltraffic red RAL 30206M12x1,530861,72034176121,881515 on request
K2047.033816184Csteeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 on request
K2047.1304080Cstainless steelblack grey RAL 70214M8205,344,51523,8134816122 on request
K2047.1315100Cstainless steelblack grey RAL 70215M10256,752,21728,5155101,36127 on request
K2047.1326120Cstainless steelblack grey RAL 70216M1230861,72034176121,881515 on request
K2047.1338160Cstainless steelblack grey RAL 70218M164010,7812645,3238162,381920 on request
K2047.1304081Cstainless steelblack grey RAL 70214M8x1205,344,51523,8134816122 on request
K2047.1315101Cstainless steelblack grey RAL 70215M10x1256,752,21728,5155101,36127 on request
K2047.1326121Cstainless steelblack grey RAL 70216M12x1,530861,72034176121,881515 on request
K2047.1338161Cstainless steelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 on request
K2047.130408084Cstainless steeltraffic red RAL 30204M8205,344,51523,8134816122 on request
K2047.131510084Cstainless steeltraffic red RAL 30205M10256,752,21728,5155101,36127 on request
K2047.132612084Cstainless steeltraffic red RAL 30206M1230861,72034176121,881515 on request
K2047.133816084Cstainless steeltraffic red RAL 30208M164010,7812645,3238162,381920 on request
K2047.130408184Cstainless steeltraffic red RAL 30204M8x1205,344,51523,8134816122 on request
K2047.131510184Cstainless steeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 on request
K2047.132612184Cstainless steeltraffic red RAL 30206M12x1,530861,72034176121,881515 on request
K2047.133816184Cstainless steeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 on request

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form D

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form D

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2047.0404080Dsteelblack grey RAL 70214M8205,344,51523,813481316122 on request
K2047.0415100Dsteelblack grey RAL 70215M10256,752,21728,515510171,36127 on request
K2047.0426120Dsteelblack grey RAL 70216M1230861,7203417612191,881515 on request
K2047.0438160Dsteelblack grey RAL 70218M164010,7812645,323816242,381920 on request
K2047.0404081Dsteelblack grey RAL 70214M8x1205,344,51523,813481316122 on request
K2047.0415101Dsteelblack grey RAL 70215M10x1256,752,21728,515510171,36127 on request
K2047.0426121Dsteelblack grey RAL 70216M12x1,530861,7203417612191,881515 on request
K2047.0438161Dsteelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 on request
K2047.040408084Dsteeltraffic red RAL 30204M8205,344,51523,813481316122 on request
K2047.041510084Dsteeltraffic red RAL 30205M10256,752,21728,515510171,36127 on request
K2047.042612084Dsteeltraffic red RAL 30206M1230861,7203417612191,881515 on request
K2047.043816084Dsteeltraffic red RAL 30208M164010,7812645,323816242,381920 on request
K2047.040408184Dsteeltraffic red RAL 30204M8x1205,344,51523,813481316122 on request
K2047.041510184Dsteeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 on request
K2047.042612184Dsteeltraffic red RAL 30206M12x1,530861,7203417612191,881515 on request
K2047.043816184Dsteeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 on request
K2047.1404080Dstainless steelblack grey RAL 70214M8205,344,51523,813481316122 on request
K2047.1415100Dstainless steelblack grey RAL 70215M10256,752,21728,515510171,36127 on request
K2047.1426120Dstainless steelblack grey RAL 70216M1230861,7203417612191,881515 on request
K2047.1438160Dstainless steelblack grey RAL 70218M164010,7812645,323816242,381920 on request
K2047.1404081Dstainless steelblack grey RAL 70214M8x1205,344,51523,813481316122 on request
K2047.1415101Dstainless steelblack grey RAL 70215M10x1256,752,21728,515510171,36127 on request
K2047.1426121Dstainless steelblack grey RAL 70216M12x1,530861,7203417612191,881515 on request
K2047.1438161Dstainless steelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 on request
K2047.140408084Dstainless steeltraffic red RAL 30204M8205,344,51523,813481316122 on request
K2047.141510084Dstainless steeltraffic red RAL 30205M10256,752,21728,515510171,36127 on request
K2047.142612084Dstainless steeltraffic red RAL 30206M1230861,7203417612191,881515 on request
K2047.143816084Dstainless steeltraffic red RAL 30208M164010,7812645,323816242,381920 on request
K2047.140408184Dstainless steeltraffic red RAL 30204M8x1205,344,51523,813481316122 on request
K2047.141510184Dstainless steeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 on request
K2047.142612184Dstainless steeltraffic red RAL 30206M12x1,530861,7203417612191,881515 on request
K2047.143816184Dstainless steeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 on request