Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
K1213_A

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Thermoplastic release button.
Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black grey RAL 7021.

Release button red.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1213_A Indexing plungers, steel or stainless steel with plastic mushroom grip and lock 169 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and lock

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3Travel
S
SW1Fx30°return
force
N
CADAcc.PriceOrder
K1213.11051Asteelhardened5M10x12550,5177155131,38-12 on request
K1213.12061Asteelhardened6M12x1,52555,5208176141,84-12 on request
K1213.13081Asteelhardened8M16x1,533762610238192,310-20 on request
K1213.14101Asteelhardened10M20x1,5338228122510222,83-23 on request
K1213.111051Astainless steelnot hardened5M10x12550,5177155131,38-12 on request
K1213.112061Astainless steelnot hardened6M12x1,52555,5208176141,84-12 on request
K1213.113081Astainless steelnot hardened8M16x1,533762610238192,310-20 on request
K1213.114101Astainless steelnot hardened10M20x1,5338228122510222,83-23 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33