Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip and locknut
K0632_B

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_B Indexing plungers, stainless steel with stainless steel mushroom grip and locknut 172 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.002903Bstainless steel1.4034-hardened3M6x0,751434,5125103,58100,84,510 on request
K0632.002004Bstainless steel1.4034-hardened4M8x1184315613410131612  on request
K0632.002105Bstainless steel1.4034-hardened5M10x1215017715513171,3512  on request
K0632.002206Bstainless steel1.4034-hardened6M12x1,5255920817614191,8614  on request
K0632.002308Bstainless steel1.4034-hardened8M16x1,53377261023819242,31535  on request
K0632.002410Bstainless steel1.4034-hardened10M20x1,533832812251022302,81534 on request
K0632.002412Bstainless steel1.4034-hardened12M20x1,533872814251222302,81539 on request
K0632.002516Bstainless steel1.4034-hardened16M24x2401063218281627363,22046 on request
K0632.112903Bstainless steel1.4305-not hardened3M6x0,751434,5125103,58100,84,510 on request
K0632.112004Bstainless steel1.4305-not hardened4M8x1184315613410131612  on request
K0632.112105Bstainless steel1.4305-not hardened5M10x1215017715513171,3512  on request
K0632.112206Bstainless steel1.4305-not hardened6M12x1,5255920817614191,8614  on request
K0632.112308Bstainless steel1.4305-not hardened8M16x1,53377261023819242,31535  on request
K0632.112410Bstainless steel1.4305-not hardened10M20x1,533832812251022302,81534 on request
K0632.112412Bstainless steel1.4305-not hardened12M20x1,533872814251222302,81539 on request
K0632.112516Bstainless steel1.4305-not hardened16M24x2401063218281627363,22046 on request
K0632.062903Bstainless steel1.4404brightnickel-plated3M6x0,751434,5125103,58100,836,5 on request
K0632.062004Bstainless steel1.4404brightnickel-plated4M8x1184315613410131715,5 on request
K0632.062105Bstainless steel1.4404brightnickel-plated5M10x1215017715513171,3412,5 on request
K0632.062206Bstainless steel1.4404brightnickel-plated6M12x1,5255920817614191,8714,5 on request
K0632.062308Bstainless steel1.4404brightnickel-plated8M16x1,53377261023819242,31535 on request
K0632.062410Bstainless steel1.4404brightnickel-plated10M20x1,533832812251022302,81530 on request
K0632.062412Bstainless steel1.4404brightnickel-plated12M20x1,533872814251222302,81539 on request
K0632.062516Bstainless steel1.4404brightnickel-plated16M24x2401063218281627363,22040 on request
K0632.172903Bstainless steel1.4404brightbright3M6x0,751434,5125103,58100,836,5 on request
K0632.172004Bstainless steel1.4404brightbright4M8x1184315613410131715,5 on request
K0632.172105Bstainless steel1.4404brightbright5M10x1215017715513171,3412,5 on request
K0632.172206Bstainless steel1.4404brightbright6M12x1,5255920817614191,8714,5 on request
K0632.172308Bstainless steel1.4404brightbright8M16x1,53377261023819242,31535 on request
K0632.172410Bstainless steel1.4404brightbright10M20x1,533832812251022302,81530 on request
K0632.172412Bstainless steel1.4404brightbright12M20x1,533872814251222302,81539 on request
K0632.172516Bstainless steel1.4404brightbright16M24x2401063218281627363,22040 on request
K0632.0629031Bstainless steel1.4404blastednickel-plated3M6x0,751434,5125103,58100,836,5 on request
K0632.0620041Bstainless steel1.4404blastednickel-plated4M8x1184315613410131715,5 on request
K0632.0621051Bstainless steel1.4404blastednickel-plated5M10x1215017715513171,3412,5 on request
K0632.0622061Bstainless steel1.4404blastednickel-plated6M12x1,5255920817614191,8714,5 on request
K0632.0623081Bstainless steel1.4404blastednickel-plated8M16x1,53377261023819242,31535 on request
K0632.0624101Bstainless steel1.4404blastednickel-plated10M20x1,533832812251022302,81530 on request
K0632.0624121Bstainless steel1.4404blastednickel-plated12M20x1,533872814251222302,81539 on request
K0632.0625161Bstainless steel1.4404blastednickel-plated16M24x2401063218281627363,22040 on request
K0632.1729031Bstainless steel1.4404blastedbright3M6x0,751434,5125103,58100,836,5 on request
K0632.1720041Bstainless steel1.4404blastedbright4M8x1184315613410131715,5 on request
K0632.1721051Bstainless steel1.4404blastedbright5M10x1215017715513171,3412,5 on request
K0632.1722061Bstainless steel1.4404blastedbright6M12x1,5255920817614191,8714,5 on request
K0632.1723081Bstainless steel1.4404blastedbright8M16x1,53377261023819242,31535 on request
K0632.1724101Bstainless steel1.4404blastedbright10M20x1,533832812251022302,81530 on request
K0632.1724121Bstainless steel1.4404blastedbright12M20x1,533872814251222302,81539 on request
K0632.1725161Bstainless steel1.4404blastedbright16M24x2401063218281627363,22040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33