Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip
K0632

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

Back to group overview
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632 Indexing plungers, stainless steel with stainless steel mushroom grip 311 kB

Drawings (total overview)

Indexing plungers, stainless steel with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
Steel codeMushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.001903Astainless steel1.4034-hardened3M6x0,751434,5125103,58-0,84,510 on request
K0632.001004Astainless steel1.4034-hardened4M8x1184315613410-1612  on request
K0632.001105Astainless steel1.4034-hardened5M10x1215017715513-1,3512  on request
K0632.001206Astainless steel1.4034-hardened6M12x1,5255920817614-1,8614  on request
K0632.001308Astainless steel1.4034-hardened8M16x1,53377261023819-2,31535  on request
K0632.001410Astainless steel1.4034-hardened10M20x1,533832812251022-2,81534 on request
K0632.001412Astainless steel1.4034-hardened12M20x1,533872814251222-2,81539 on request
K0632.001516Astainless steel1.4034-hardened16M24x2401063218281627-3,22046 on request
K0632.111903Astainless steel1.4305-not hardened3M6x0,751434,5125103,58-0,84,510 on request
K0632.111004Astainless steel1.4305-not hardened4M8x1184315613410-1612  on request
K0632.111105Astainless steel1.4305-not hardened5M10x1215017715513-1,3512  on request
K0632.111206Astainless steel1.4305-not hardened6M12x1,5255920817614-1,8614  on request
K0632.111308Astainless steel1.4305-not hardened8M16x1,53377261023819-2,31535  on request
K0632.111410Astainless steel1.4305-not hardened10M20x1,533832812251022-2,81534 on request
K0632.111412Astainless steel1.4305-not hardened12M20x1,533872814251222-2,81539 on request
K0632.111516Astainless steel1.4305-not hardened16M24x2401063218281627-3,22046 on request
K0632.061903Astainless steel1.4404brightnickel-plated3M6x0,751434,5125103,58-0,836,5 on request
K0632.061004Astainless steel1.4404brightnickel-plated4M8x1184315613410-1715,5 on request
K0632.061105Astainless steel1.4404brightnickel-plated5M10x1215017715513-1,3412,5 on request
K0632.061206Astainless steel1.4404brightnickel-plated6M12x1,5255920817614-1,8714,5 on request
K0632.061308Astainless steel1.4404brightnickel-plated8M16x1,53377261023819-2,31535 on request
K0632.061410Astainless steel1.4404brightnickel-plated10M20x1,533832812251022-2,81530 on request
K0632.061412Astainless steel1.4404brightnickel-plated12M20x1,533872814251222-2,81539 on request
K0632.061516Astainless steel1.4404brightnickel-plated16M24x2401063218281627-3,22040 on request
K0632.171903Astainless steel1.4404brightbright3M6x0,751434,5125103,58-0,836,5 on request
K0632.171004Astainless steel1.4404brightbright4M8x1184315613410-1715,5 on request
K0632.171105Astainless steel1.4404brightbright5M10x1215017715513-1,3412,5 on request
K0632.171206Astainless steel1.4404brightbright6M12x1,5255920817614-1,8714,5 on request
K0632.171308Astainless steel1.4404brightbright8M16x1,53377261023819-2,31535 on request
K0632.171410Astainless steel1.4404brightbright10M20x1,533832812251022-2,81530 on request
K0632.171412Astainless steel1.4404brightbright12M20x1,533872814251222-2,81539 on request
K0632.171516Astainless steel1.4404brightbright16M24x2401063218281627-3,22040 on request
K0632.0619031Astainless steel1.4404blastednickel-plated3M6x0,751434,5125103,58-0,836,5 on request
K0632.0610041Astainless steel1.4404blastednickel-plated4M8x1184315613410-1715,5 on request
K0632.0611051Astainless steel1.4404blastednickel-plated5M10x1215017715513-1,3412,5 on request
K0632.0612061Astainless steel1.4404blastednickel-plated6M12x1,5255920817614-1,8714,5 on request
K0632.0613081Astainless steel1.4404blastednickel-plated8M16x1,53377261023819-2,31535 on request
K0632.0614101Astainless steel1.4404blastednickel-plated10M20x1,533832812251022-2,81530 on request
K0632.0614121Astainless steel1.4404blastednickel-plated12M20x1,533872814251222-2,81539 on request
K0632.0615161Astainless steel1.4404blastednickel-plated16M24x2401063218281627-3,22040 on request
K0632.1719031Astainless steel1.4404blastedbright3M6x0,751434,5125103,58-0,836,5 on request
K0632.1710041Astainless steel1.4404blastedbright4M8x1184315613410-1715,5 on request
K0632.1711051Astainless steel1.4404blastedbright5M10x1215017715513-1,3412,5 on request
K0632.1712061Astainless steel1.4404blastedbright6M12x1,5255920817614-1,8714,5 on request
K0632.1713081Astainless steel1.4404blastedbright8M16x1,53377261023819-2,31535 on request
K0632.1714101Astainless steel1.4404blastedbright10M20x1,533832812251022-2,81530 on request
K0632.1714121Astainless steel1.4404blastedbright12M20x1,533872814251222-2,81539 on request
K0632.1715161Astainless steel1.4404blastedbright16M24x2401063218281627-3,22040 on request
K0632.002903Bstainless steel1.4034-hardened3M6x0,751434,5125103,58100,84,510 on request
K0632.002004Bstainless steel1.4034-hardened4M8x1184315613410131612  on request
K0632.002105Bstainless steel1.4034-hardened5M10x1215017715513171,3512  on request
K0632.002206Bstainless steel1.4034-hardened6M12x1,5255920817614191,8614  on request
K0632.002308Bstainless steel1.4034-hardened8M16x1,53377261023819242,31535  on request
K0632.002410Bstainless steel1.4034-hardened10M20x1,533832812251022302,81534 on request
K0632.002412Bstainless steel1.4034-hardened12M20x1,533872814251222302,81539 on request
K0632.002516Bstainless steel1.4034-hardened16M24x2401063218281627363,22046 on request
K0632.112903Bstainless steel1.4305-not hardened3M6x0,751434,5125103,58100,84,510 on request
K0632.112004Bstainless steel1.4305-not hardened4M8x1184315613410131612  on request
K0632.112105Bstainless steel1.4305-not hardened5M10x1215017715513171,3512  on request
K0632.112206Bstainless steel1.4305-not hardened6M12x1,5255920817614191,8614  on request
K0632.112308Bstainless steel1.4305-not hardened8M16x1,53377261023819242,31535  on request
K0632.112410Bstainless steel1.4305-not hardened10M20x1,533832812251022302,81534 on request
K0632.112412Bstainless steel1.4305-not hardened12M20x1,533872814251222302,81539 on request
K0632.112516Bstainless steel1.4305-not hardened16M24x2401063218281627363,22046 on request
K0632.062903Bstainless steel1.4404brightnickel-plated3M6x0,751434,5125103,58100,836,5 on request
K0632.062004Bstainless steel1.4404brightnickel-plated4M8x1184315613410131715,5 on request
K0632.062105Bstainless steel1.4404brightnickel-plated5M10x1215017715513171,3412,5 on request
K0632.062206Bstainless steel1.4404brightnickel-plated6M12x1,5255920817614191,8714,5 on request
K0632.062308Bstainless steel1.4404brightnickel-plated8M16x1,53377261023819242,31535 on request
K0632.062410Bstainless steel1.4404brightnickel-plated10M20x1,533832812251022302,81530 on request
K0632.062412Bstainless steel1.4404brightnickel-plated12M20x1,533872814251222302,81539 on request
K0632.062516Bstainless steel1.4404brightnickel-plated16M24x2401063218281627363,22040 on request
K0632.172903Bstainless steel1.4404brightbright3M6x0,751434,5125103,58100,836,5 on request
K0632.172004Bstainless steel1.4404brightbright4M8x1184315613410131715,5 on request
K0632.172105Bstainless steel1.4404brightbright5M10x1215017715513171,3412,5 on request
K0632.172206Bstainless steel1.4404brightbright6M12x1,5255920817614191,8714,5 on request
K0632.172308Bstainless steel1.4404brightbright8M16x1,53377261023819242,31535 on request
K0632.172410Bstainless steel1.4404brightbright10M20x1,533832812251022302,81530 on request
K0632.172412Bstainless steel1.4404brightbright12M20x1,533872814251222302,81539 on request
K0632.172516Bstainless steel1.4404brightbright16M24x2401063218281627363,22040 on request
K0632.0629031Bstainless steel1.4404blastednickel-plated3M6x0,751434,5125103,58100,836,5 on request
K0632.0620041Bstainless steel1.4404blastednickel-plated4M8x1184315613410131715,5 on request
K0632.0621051Bstainless steel1.4404blastednickel-plated5M10x1215017715513171,3412,5 on request
K0632.0622061Bstainless steel1.4404blastednickel-plated6M12x1,5255920817614191,8714,5 on request
K0632.0623081Bstainless steel1.4404blastednickel-plated8M16x1,53377261023819242,31535 on request
K0632.0624101Bstainless steel1.4404blastednickel-plated10M20x1,533832812251022302,81530 on request
K0632.0624121Bstainless steel1.4404blastednickel-plated12M20x1,533872814251222302,81539 on request
K0632.0625161Bstainless steel1.4404blastednickel-plated16M24x2401063218281627363,22040 on request
K0632.1729031Bstainless steel1.4404blastedbright3M6x0,751434,5125103,58100,836,5 on request
K0632.1720041Bstainless steel1.4404blastedbright4M8x1184315613410131715,5 on request
K0632.1721051Bstainless steel1.4404blastedbright5M10x1215017715513171,3412,5 on request
K0632.1722061Bstainless steel1.4404blastedbright6M12x1,5255920817614191,8714,5 on request
K0632.1723081Bstainless steel1.4404blastedbright8M16x1,53377261023819242,31535 on request
K0632.1724101Bstainless steel1.4404blastedbright10M20x1,533832812251022302,81530 on request
K0632.1724121Bstainless steel1.4404blastedbright12M20x1,533872814251222302,81539 on request
K0632.1725161Bstainless steel1.4404blastedbright16M24x2401063218281627363,22040 on request
K0632.003903Cstainless steel1.4034-hardened3M6x0,751431,5125103,58-0,84,510 on request
K0632.003004Cstainless steel1.4034-hardened4M8x11838,515613410-1612  on request
K0632.003105Cstainless steel1.4034-hardened5M10x12143,517715513-1,3512  on request
K0632.003206Cstainless steel1.4034-hardened6M12x1,52551,720817614-1,8614  on request
K0632.003308Cstainless steel1.4034-hardened8M16x1,53368261023819-2,31535  on request
K0632.003410Cstainless steel1.4034-hardened10M20x1,533742812251022-2,81534 on request
K0632.003412Cstainless steel1.4034-hardened12M20x1,533782814251222-2,81539 on request
K0632.003516Cstainless steel1.4034-hardened16M24x240963218281627-3,22046 on request
K0632.113903Cstainless steel1.4305-not hardened3M6x0,751431,5125103,58-0,84,510 on request
K0632.113004Cstainless steel1.4305-not hardened4M8x11838,515613410-1612  on request
K0632.113105Cstainless steel1.4305-not hardened5M10x12143,517715513-1,3512  on request
K0632.113206Cstainless steel1.4305-not hardened6M12x1,52551,720817614-1,8614  on request
K0632.113308Cstainless steel1.4305-not hardened8M16x1,53368261023819-2,31535  on request
K0632.113410Cstainless steel1.4305-not hardened10M20x1,533742812251022-2,81534 on request
K0632.113412Cstainless steel1.4305-not hardened12M20x1,533782814251222-2,81539 on request
K0632.113516Cstainless steel1.4305-not hardened16M24x240963218281627-3,22046 on request
K0632.063903Cstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,58-0,836,5 on request
K0632.063004Cstainless steel1.4404brightnickel-plated4M8x11838,515613410-1715,5 on request
K0632.063105Cstainless steel1.4404brightnickel-plated5M10x12143,517715513-1,3412,5 on request
K0632.063206Cstainless steel1.4404brightnickel-plated6M12x1,52551,720817614-1,8714,5 on request
K0632.063308Cstainless steel1.4404brightnickel-plated8M16x1,53368261023819-2,31535 on request
K0632.063410Cstainless steel1.4404brightnickel-plated10M20x1,533742812251022-2,81530 on request
K0632.063412Cstainless steel1.4404brightnickel-plated12M20x1,533782814251222-2,81539 on request
K0632.063516Cstainless steel1.4404brightnickel-plated16M24x240963218281627-3,22040 on request
K0632.173903Cstainless steel1.4404brightbright3M6x0,751431,5125103,58-0,836,5 on request
K0632.173004Cstainless steel1.4404brightbright4M8x11838,515613410-1715,5 on request
K0632.173105Cstainless steel1.4404brightbright5M10x12143,517715513-1,3412,5 on request
K0632.173206Cstainless steel1.4404brightbright6M12x1,52551,720817614-1,8714,5 on request
K0632.173308Cstainless steel1.4404brightbright8M16x1,53368261023819-2,31535 on request
K0632.173410Cstainless steel1.4404brightbright10M20x1,533742812251022-2,81530 on request
K0632.173412Cstainless steel1.4404brightbright12M20x1,533782814251222-2,81539 on request
K0632.173516Cstainless steel1.4404brightbright16M24x240963218281627-3,22040 on request
K0632.0639031Cstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,58-0,836,5 on request
K0632.0630041Cstainless steel1.4404blastednickel-plated4M8x11838,515613410-1715,5 on request
K0632.0631051Cstainless steel1.4404blastednickel-plated5M10x12143,517715513-1,3412,5 on request
K0632.0632061Cstainless steel1.4404blastednickel-plated6M12x1,52551,720817614-1,8714,5 on request
K0632.0633081Cstainless steel1.4404blastednickel-plated8M16x1,53368261023819-2,31535 on request
K0632.0634101Cstainless steel1.4404blastednickel-plated10M20x1,533742812251022-2,81530 on request
K0632.0634121Cstainless steel1.4404blastednickel-plated12M20x1,533782814251222-2,81539 on request
K0632.0635161Cstainless steel1.4404blastednickel-plated16M24x240963218281627-3,22040 on request
K0632.1739031Cstainless steel1.4404blastedbright3M6x0,751431,5125103,58-0,836,5 on request
K0632.1730041Cstainless steel1.4404blastedbright4M8x11838,515613410-1715,5 on request
K0632.1731051Cstainless steel1.4404blastedbright5M10x12143,517715513-1,3412,5 on request
K0632.1732061Cstainless steel1.4404blastedbright6M12x1,52551,720817614-1,8714,5 on request
K0632.1733081Cstainless steel1.4404blastedbright8M16x1,53368261023819-2,31535 on request
K0632.1734101Cstainless steel1.4404blastedbright10M20x1,533742812251022-2,81530 on request
K0632.1734121Cstainless steel1.4404blastedbright12M20x1,533782814251222-2,81539 on request
K0632.1735161Cstainless steel1.4404blastedbright16M24x240963218281627-3,22040 on request
K0632.004903Dstainless steel1.4034-hardened3M6x0,751431,5125103,58100,84,510 on request
K0632.004004Dstainless steel1.4034-hardened4M8x11838,515613410131612  on request
K0632.004105Dstainless steel1.4034-hardened5M10x12143,517715513171,3512  on request
K0632.004206Dstainless steel1.4034-hardened6M12x1,52551,720817614191,8614  on request
K0632.004308Dstainless steel1.4034-hardened8M16x1,53368261023819242,31535  on request
K0632.004410Dstainless steel1.4034-hardened10M20x1,533742812251022302,81534 on request
K0632.004412Dstainless steel1.4034-hardened12M20x1,533782814251222302,81539 on request
K0632.004516Dstainless steel1.4034-hardened16M24x240963218281627363,22046 on request
K0632.114903Dstainless steel1.4305-not hardened3M6x0,751431,5125103,58100,84,510 on request
K0632.114004Dstainless steel1.4305-not hardened4M8x11838,515613410131612  on request
K0632.114105Dstainless steel1.4305-not hardened5M10x12143,517715513171,3512  on request
K0632.114206Dstainless steel1.4305-not hardened6M12x1,52551,720817614191,8614  on request
K0632.114308Dstainless steel1.4305-not hardened8M16x1,53368261023819242,31535  on request
K0632.114410Dstainless steel1.4305-not hardened10M20x1,533742812251022302,81534 on request
K0632.114412Dstainless steel1.4305-not hardened12M20x1,533782814251222302,81539 on request
K0632.114516Dstainless steel1.4305-not hardened16M24x240963218281627363,22046 on request
K0632.064903Dstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,58100,836,5 on request
K0632.064004Dstainless steel1.4404brightnickel-plated4M8x11838,515613410131715,5 on request
K0632.064105Dstainless steel1.4404brightnickel-plated5M10x12143,517715513171,3412,5 on request
K0632.064206Dstainless steel1.4404brightnickel-plated6M12x1,52551,720817614191,8714,5 on request
K0632.064308Dstainless steel1.4404brightnickel-plated8M16x1,53368261023819242,31535 on request
K0632.064410Dstainless steel1.4404brightnickel-plated10M20x1,533742812251022302,81530 on request
K0632.064412Dstainless steel1.4404brightnickel-plated12M20x1,533782814251222302,81539 on request
K0632.064516Dstainless steel1.4404brightnickel-plated16M24x240963218281627363,22040 on request
K0632.174903Dstainless steel1.4404brightbright3M6x0,751431,5125103,58100,836,5 on request
K0632.174004Dstainless steel1.4404brightbright4M8x11838,515613410131715,5 on request
K0632.174105Dstainless steel1.4404brightbright5M10x12143,517715513171,3412,5 on request
K0632.174206Dstainless steel1.4404brightbright6M12x1,52551,720817614191,8714,5 on request
K0632.174308Dstainless steel1.4404brightbright8M16x1,53368261023819242,31535 on request
K0632.174410Dstainless steel1.4404brightbright10M20x1,533742812251022302,81530 on request
K0632.174412Dstainless steel1.4404brightbright12M20x1,533782814251222302,81539 on request
K0632.174516Dstainless steel1.4404brightbright16M24x240963218281627363,22040 on request
K0632.0649031Dstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,58100,836,5 on request
K0632.0640041Dstainless steel1.4404blastednickel-plated4M8x11838,515613410131715,5 on request
K0632.0641051Dstainless steel1.4404blastednickel-plated5M10x12143,517715513171,3412,5 on request
K0632.0642061Dstainless steel1.4404blastednickel-plated6M12x1,52551,720817614191,8714,5 on request
K0632.0643081Dstainless steel1.4404blastednickel-plated8M16x1,53368261023819242,31535 on request
K0632.0644101Dstainless steel1.4404blastednickel-plated10M20x1,533742812251022302,81530 on request
K0632.0644121Dstainless steel1.4404blastednickel-plated12M20x1,533782814251222302,81539 on request
K0632.0645161Dstainless steel1.4404blastednickel-plated16M24x240963218281627363,22040 on request
K0632.1749031Dstainless steel1.4404blastedbright3M6x0,751431,5125103,58100,836,5 on request
K0632.1740041Dstainless steel1.4404blastedbright4M8x11838,515613410131715,5 on request
K0632.1741051Dstainless steel1.4404blastedbright5M10x12143,517715513171,3412,5 on request
K0632.1742061Dstainless steel1.4404blastedbright6M12x1,52551,720817614191,8714,5 on request
K0632.1743081Dstainless steel1.4404blastedbright8M16x1,53368261023819242,31535 on request
K0632.1744101Dstainless steel1.4404blastedbright10M20x1,533742812251022302,81530 on request
K0632.1744121Dstainless steel1.4404blastedbright12M20x1,533782814251222302,81539 on request
K0632.1745161Dstainless steel1.4404blastedbright16M24x240963218281627363,22040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33