Product groups
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange and locking slot
K2001_C

Indexing plunger mini, die-cast zinc with plastic mushroom grip...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material:

Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.

Version:Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note:In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.Accessory:Countersunk screws K0708.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2001_C_Datasheet_31824_Indexing_plunger_mini_die-cast_zinc_with_plastic_mushroom_grip_and_mounting_flange_and_locking_slot--en 449 kB

Drawings

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange and locking slot

Item selection/filter

Order No.FormComponent
colour
AB1B2D

D1D2D4D5Fx30°LL1L2L3L4L5Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2001.300404Cblack grey RAL 702125351548214,59,5126,5220,525,544410316 on request
K2001.300408Cblack grey RAL 702125351548214,59,5130,5220,525,584510316 on request
K2001.310505Cblack grey RAL 7021304018510254,59,51,3322,524,530,5545134,512,5 on request
K2001.310510Cblack grey RAL 7021304018510254,59,51,3372,524,530,51046134,512,5 on request
K2001.310606Cblack grey RAL 7021304018610254,59,51,8332,524,530,5646134,512,5 on request
K2001.310612Cblack grey RAL 7021304018610254,59,51,8392,524,530,51246134,512,5 on request
K2001.330808Cblack grey RAL 7021385023814335,510,52,3462,535,545,5858171238 on request
K2001.330816Cblack grey RAL 7021385023814335,510,52,3542,535,545,516510171238 on request
K2001.331010Cblack grey RAL 70213850231014335,510,52,8482,535,545,510510171238 on request
K2001.331020Cblack grey RAL 70213850231014335,510,52,8582,535,545,520510171238 on request
K2001.30040484Ctraffic red RAL 302025351548214,59,5126,5220,525,544410316 on request
K2001.30040884Ctraffic red RAL 302025351548214,59,5130,5220,525,584510316 on request
K2001.31050584Ctraffic red RAL 3020304018510254,59,51,3322,524,530,5545134,512,5 on request
K2001.31051084Ctraffic red RAL 3020304018510254,59,51,3372,524,530,51046134,512,5 on request
K2001.31060684Ctraffic red RAL 3020304018610254,59,51,8332,524,530,5646134,512,5 on request
K2001.31061284Ctraffic red RAL 3020304018610254,59,51,8392,524,530,51246134,512,5 on request
K2001.33080884Ctraffic red RAL 3020385023814335,510,52,3462,535,545,5858171238 on request
K2001.33081684Ctraffic red RAL 3020385023814335,510,52,3542,535,545,516510171238 on request
K2001.33101084Ctraffic red RAL 30203850231014335,510,52,8482,535,545,510510171238 on request
K2001.33102084Ctraffic red RAL 30203850231014335,510,52,8582,535,545,520510171238 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33