Product groups
Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip locking slot and locknut
K1495_D

Indexing plungers, steel or stainless steel with status sensor,...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip and cap black grey thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless-steel version:
Threaded sleeve bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.

Mushroom knob dark grey.
Cover translucent grey.
Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Advantages:Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
On request:Special versions.Accessory:K1494 Gateway.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Special features:
RoHS

Drawings

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip locking slot and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1SW2Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.4105Dsteelhardened5M10x1355571771513171,35512 on request
K1495.4206Dsteelhardened6M12x1,5356622081714191,86614 on request
K1495.4308Dsteelhardened8M16x1,53587626102319242,381535 on request
K1495.4410Dsteelhardened10M20x1,535108228122522302,8101534 on request
K1495.4412Dsteelhardened12M20x1,535128628142522302,8121539 on request
K1495.04105Dstainless steelhardened5M10x1355571771513171,35512 on request
K1495.04206Dstainless steelhardened6M12x1,5356622081714191,86614 on request
K1495.04308Dstainless steelhardened8M16x1,53587626102319242,381535 on request
K1495.04410Dstainless steelhardened10M20x1,535108228122522302,8101534 on request
K1495.04412Dstainless steelhardened12M20x1,535128628142522302,8121539 on request
K1495.14105Dstainless steelnot hardened5M10x1355571771513171,35512 on request
K1495.14206Dstainless steelnot hardened6M12x1,5356622081714191,86614 on request
K1495.14308Dstainless steelnot hardened8M16x1,53587626102319242,381535 on request
K1495.14410Dstainless steelnot hardened10M20x1,535108228122522302,8101534 on request
K1495.14412Dstainless steelnot hardened12M20x1,535128628142522302,8121539 on request