Product groups
Ball lock pins  with head-end lock and stainless steel bracket
K1414_B

Ball lock pins with head-end lock and stainless steel bracket

go back

Item description/product images

DescriptionMaterial:

Grip and push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.

Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock K1416.
For Form B:
Safety spiral cable K0367
Retaining cable with eyelet K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1414_B Ball lock pins with head-end lock and stainless steel bracket 243 kB

Drawings

Ball lock pins  with head-end lock and stainless steel bracket

Item selection/filter

Order No.FormD

D1D2D3D4D5LL1L2L3L4L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1414.101205050B11,555,51018,31,53472534,616,65011510 on request
K1414.101205100B11,555,51018,31,53972534,616,610011510 on request
K1414.101205150B11,555,51018,31,531472534,616,615011510 on request
K1414.101206050B11,566,851018,323472534,616,65011614 on request
K1414.101206100B11,566,851018,323972534,616,610011614 on request
K1414.101206150B11,566,851018,3231472534,616,615011614 on request
K1414.101508100B15,589,513,52433,596,53346,722,710015826 on request
K1414.101508150B15,589,513,52433,5146,53346,722,715015826 on request
K1414.101508200B15,589,513,52433,5196,53346,722,720015826 on request
K1414.101510100B15,5101213,52443,596,53346,722,7100151040 on request
K1414.101510150B15,5101213,52443,5146,53346,722,7150151040 on request
K1414.101510200B15,5101213,52443,5196,53346,722,7200151040 on request
K1414.102112150B221214,520334,53,5146,539,559,330,3150211257 on request
K1414.102112200B221214,520334,53,5196,539,559,330,3200211257 on request
K1414.102112250B221214,520334,53,5246,539,559,330,3250211257 on request
K1414.102116150B22161920336,5414639,559,330,31502116100 on request
K1414.102116200B22161920336,5419639,559,330,32002116100 on request
K1414.102116250B22161920336,5424639,559,330,32502116100 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33