Product groups
Ball lock pins with stainless steel mushroom grip, pin hardened
K0641

Ball lock pins with stainless steel mushroom grip, pin hardened

go back

Item description/product images

DescriptionMaterial:

Pin stainless steel 1.4542.
Mushroom knob and push button stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel.

Version:All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The ball lock pins with pin diameters 5 and 6 mm have a collar between the pin and grip.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0641 Ball lock pins with stainless steel mushroom grip 204 kB

Drawings

Ball lock pins with stainless steel mushroom grip, pin hardened

Item selection/filter

Order No.DD1D2D3D4LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0641.0210501020,655,5411,95,810623,41616524,4  on request
K0641.0210501520,655,5411,95,815623,41621524,4  on request
K0641.0210502020,655,5411,95,820623,41626524,4  on request
K0641.0210502520,655,5411,95,825623,41631524,4  on request
K0641.0210503020,655,5411,95,830623,41636524,4  on request
K0641.0210503520,655,5411,95,835623,41641524,4  on request
K0641.0210504020,655,5411,95,840623,41646524,4  on request
K0641.0210505020,655,5411,95,850623,41656524,4  on request
K0641.0210506020,655,5411,95,860623,41666524,4  on request
K0641.0210507020,655,5411,95,870623,41676524,4  on request
K0641.0210601020,666,9911,95,810723,41617635,64  on request
K0641.0210601520,666,9911,95,815723,41622635,64  on request
K0641.0210602020,666,9911,95,820723,41627635,64  on request
K0641.0210602520,666,9911,95,825723,41632635,64  on request
K0641.0210603020,666,9911,95,830723,41637635,64  on request
K0641.0210603520,666,9911,95,835723,41642635,64  on request
K0641.0210604020,666,9911,95,840723,41647635,64  on request
K0641.0210605020,666,9911,95,850723,41657635,64  on request
K0641.0210606020,666,9911,95,860723,41667635,64  on request
K0641.0210607020,666,9911,95,870723,41677635,64  on request
K0641.0210608020,666,9911,95,880723,41687635,64  on request
K0641.0210801020,689,4211,95,810823,41618863,8  on request
K0641.0210801520,689,4211,95,815823,41623863,8  on request
K0641.0210802020,689,4211,95,820823,41628863,8  on request
K0641.0210802520,689,4211,95,825823,41633863,8  on request
K0641.0210803020,689,4211,95,830823,41638863,8  on request
K0641.0210803520,689,4211,95,835823,41643863,8  on request
K0641.0210804020,689,4211,95,840823,41648863,8  on request
K0641.0210805020,689,4211,95,850823,41658863,8  on request
K0641.0210806020,689,4211,95,860823,41668863,8  on request
K0641.0210807020,689,4211,95,870823,41678863,8  on request
K0641.0210808020,689,4211,95,880823,41688863,8  on request
K0641.0251001525,41011,8614,27,415925,717,82410100,1  on request
K0641.0251002025,41011,8614,27,420925,717,82910100,1  on request
K0641.0251002525,41011,8614,27,425925,717,83410100,1  on request
K0641.0251003025,41011,8614,27,430925,717,83910100,1  on request
K0641.0251003525,41011,8614,27,435925,717,84410100,1  on request
K0641.0251004025,41011,8614,27,440925,717,84910100,1  on request
K0641.0251005025,41011,8614,27,450925,717,85910100,1  on request
K0641.0251006025,41011,8614,27,460925,717,86910100,1  on request
K0641.0251007025,41011,8614,27,470925,717,87910100,1  on request
K0641.0251008025,41011,8614,27,480925,717,88910100,1  on request
K0641.0251009025,41011,8614,27,490925,717,89910100,1  on request
K0641.0251010025,41011,8614,27,4100925,717,810910100,1  on request
K0641.0351202034,71214,4518,310,7201032,321,63012144,06  on request
K0641.0351202534,71214,4518,310,7251032,321,63512144,06  on request
K0641.0351203034,71214,4518,310,7301032,321,64012144,06  on request
K0641.0351203534,71214,4518,310,7351032,321,64512144,06  on request
K0641.0351204034,71214,4518,310,7401032,321,65012144,06  on request
K0641.0351205034,71214,4518,310,7501032,321,66012144,06  on request
K0641.0351206034,71214,4518,310,7601032,321,67012144,06  on request
K0641.0351207034,71214,4518,310,7701032,321,68012144,06  on request
K0641.0351208034,71214,4518,310,7801032,321,69012144,06  on request
K0641.0351209034,71214,4518,310,7901032,321,610012144,06  on request
K0641.0351210034,71214,4518,310,71001032,321,611012144,06  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33