Product groups
Ball lock pins with plastic L-grip and high shear strength
K0792

Ball lock pins with plastic L-grip and high shear strength

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with plastic L-grip and high shear strength 244 kB

Drawings

Ball lock pins with plastic L-grip and high shear strength

Item selection/filter

Order No.Component
colour
BDD1D2D3D4LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.112605010black grey RAL 702117,639,355,513,226105,92519,215,9524 on request
K0792.112605015black grey RAL 702117,639,355,513,226155,92519,220,9524 on request
K0792.112605020black grey RAL 702117,639,355,513,226205,92519,225,9524 on request
K0792.112605025black grey RAL 702117,639,355,513,226255,92519,230,9524 on request
K0792.112605030black grey RAL 702117,639,355,513,226305,92519,235,9524 on request
K0792.112606010black grey RAL 702117,639,366,8513,226106,82519,216,8635 on request
K0792.112606015black grey RAL 702117,639,366,8513,226156,82519,221,8635 on request
K0792.112606025black grey RAL 702117,639,366,8513,226256,82519,231,8635 on request
K0792.112606030black grey RAL 702117,639,366,8513,226306,82519,236,8635 on request
K0792.112606035black grey RAL 702117,639,366,8513,226356,82519,241,8635 on request
K0792.112606040black grey RAL 702117,639,366,8513,226406,82519,246,8635 on request
K0792.112606045black grey RAL 702117,639,366,8513,226456,82519,251,8635 on request
K0792.112606050black grey RAL 702117,639,366,8513,226506,82519,256,8635 on request
K0792.113508020black grey RAL 70212352,289,517,335,4207,83324,227,8863 on request
K0792.113508025black grey RAL 70212352,289,517,335,4257,83324,232,8863 on request
K0792.113508030black grey RAL 70212352,289,517,335,4307,83324,237,8863 on request
K0792.113508035black grey RAL 70212352,289,517,335,4357,83324,242,8863 on request
K0792.113508040black grey RAL 70212352,289,517,335,4407,83324,247,8863 on request
K0792.113508045black grey RAL 70212352,289,517,335,4457,83324,252,8863 on request
K0792.113508050black grey RAL 70212352,289,517,335,4507,83324,257,8863 on request
K0792.113510020black grey RAL 70212352,2101217,335,4208,93324,228,910100 on request
K0792.113510025black grey RAL 70212352,2101217,335,4258,93324,233,910100 on request
K0792.113510030black grey RAL 70212352,2101217,335,4308,93324,238,910100 on request
K0792.113510035black grey RAL 70212352,2101217,335,4358,93324,243,910100 on request
K0792.113510040black grey RAL 70212352,2101217,335,4408,93324,248,910100 on request
K0792.113510045black grey RAL 70212352,2101217,335,4458,93324,253,910100 on request
K0792.113510050black grey RAL 70212352,2101217,335,4508,93324,258,910100 on request
K0792.113510060black grey RAL 70212352,2101217,335,4608,93324,268,910100 on request
K0792.114712025black grey RAL 70213370,21214,526,347259,939,528,434,912144 on request
K0792.114712030black grey RAL 70213370,21214,526,347309,939,528,439,912144 on request
K0792.114712040black grey RAL 70213370,21214,526,347409,939,528,449,912144 on request
K0792.114712045black grey RAL 70213370,21214,526,347459,939,528,454,912144 on request
K0792.114712050black grey RAL 70213370,21214,526,347509,939,528,459,912144 on request
K0792.114712060black grey RAL 70213370,21214,526,347609,939,528,469,912144 on request
K0792.114712070black grey RAL 70213370,21214,526,347709,939,528,479,912144 on request
K0792.114712080black grey RAL 70213370,21214,526,347809,939,528,489,912144 on request
K0792.114716030black grey RAL 70213370,2161926,3473013,139,528,443,116257 on request
K0792.114716035black grey RAL 70213370,2161926,3473513,139,528,448,116257 on request
K0792.114716040black grey RAL 70213370,2161926,3474013,139,528,453,116257 on request
K0792.114716045black grey RAL 70213370,2161926,3474513,139,528,458,116257 on request
K0792.114716050black grey RAL 70213370,2161926,3475013,139,528,463,116257 on request
K0792.114716060black grey RAL 70213370,2161926,3476013,139,528,473,116257 on request
K0792.114716070black grey RAL 70213370,2161926,3477013,139,528,483,116257 on request
K0792.114716080black grey RAL 70213370,2161926,3478013,139,528,493,116257 on request
K0792.11842605010traffic red RAL 302017,639,355,513,226105,92519,215,9524 on request
K0792.11842605015traffic red RAL 302017,639,355,513,226155,92519,220,9524 on request
K0792.11842605020traffic red RAL 302017,639,355,513,226205,92519,225,9524 on request
K0792.11842605025traffic red RAL 302017,639,355,513,226255,92519,230,9524 on request
K0792.11842605030traffic red RAL 302017,639,355,513,226305,92519,235,9524 on request
K0792.11842606010traffic red RAL 302017,639,366,8513,226106,82519,216,8635 on request
K0792.11842606015traffic red RAL 302017,639,366,8513,226156,82519,221,8635 on request
K0792.11842606020traffic red RAL 302017,639,366,8513,226206,82519,226,8635 on request
K0792.11842606025traffic red RAL 302017,639,366,8513,226256,82519,231,8635 on request
K0792.11842606030traffic red RAL 302017,639,366,8513,226306,82519,236,8635 on request
K0792.11842606035traffic red RAL 302017,639,366,8513,226356,82519,241,8635 on request
K0792.11842606040traffic red RAL 302017,639,366,8513,226406,82519,246,8635 on request
K0792.11842606045traffic red RAL 302017,639,366,8513,226456,82519,251,8635 on request
K0792.11842606050traffic red RAL 302017,639,366,8513,226506,82519,256,8635 on request
K0792.11843508020traffic red RAL 30202352,289,517,335,4207,83324,227,8863 on request
K0792.11843508025traffic red RAL 30202352,289,517,335,4257,83324,232,8863 on request
K0792.11843508030traffic red RAL 30202352,289,517,335,4307,83324,237,8863 on request
K0792.11843508035traffic red RAL 30202352,289,517,335,4357,83324,242,8863 on request
K0792.11843508040traffic red RAL 30202352,289,517,335,4407,83324,247,8863 on request
K0792.11843508045traffic red RAL 30202352,289,517,335,4457,83324,252,8863 on request
K0792.11843508050traffic red RAL 30202352,289,517,335,4507,83324,257,8863 on request
K0792.11843510020traffic red RAL 30202352,2101217,335,4208,93324,228,910100 on request
K0792.11843510025traffic red RAL 30202352,2101217,335,4258,93324,233,910100 on request
K0792.11843510030traffic red RAL 30202352,2101217,335,4308,93324,238,910100 on request
K0792.11843510035traffic red RAL 30202352,2101217,335,4358,93324,243,910100 on request
K0792.11843510040traffic red RAL 30202352,2101217,335,4408,93324,248,910100 on request
K0792.11843510045traffic red RAL 30202352,2101217,335,4458,93324,253,910100 on request
K0792.11843510050traffic red RAL 30202352,2101217,335,4508,93324,258,910100 on request
K0792.11843510060traffic red RAL 30202352,2101217,335,4608,93324,268,910100 on request
K0792.11844712025traffic red RAL 30203370,21214,526,347259,939,528,434,912144 on request
K0792.11844712030traffic red RAL 30203370,21214,526,347309,939,528,439,912144 on request
K0792.11844712035traffic red RAL 30203370,21214,526,347359,939,528,444,912144 on request
K0792.11844712040traffic red RAL 30203370,21214,526,347409,939,528,449,912144 on request
K0792.11844712045traffic red RAL 30203370,21214,526,347459,939,528,454,912144 on request
K0792.11844712050traffic red RAL 30203370,21214,526,347509,939,528,459,912144 on request
K0792.11844712060traffic red RAL 30203370,21214,526,347609,939,528,469,912144 on request
K0792.11844712070traffic red RAL 30203370,21214,526,347709,939,528,479,912144 on request
K0792.11844712080traffic red RAL 30203370,21214,526,347809,939,528,489,912144 on request
K0792.11844716030traffic red RAL 30203370,2161926,3473013,139,528,443,116257 on request
K0792.11844716035traffic red RAL 30203370,2161926,3473513,139,528,448,116257 on request
K0792.11844716040traffic red RAL 30203370,2161926,3474013,139,528,453,116257 on request
K0792.11844716045traffic red RAL 30203370,2161926,3474513,139,528,458,116257 on request
K0792.11844716050traffic red RAL 30203370,2161926,3475013,139,528,463,116257 on request
K0792.11844716060traffic red RAL 30203370,2161926,3476013,139,528,473,116257 on request
K0792.11844716070traffic red RAL 30203370,2161926,3477013,139,528,483,116257 on request
K0792.11844716080traffic red RAL 30203370,2161926,3478013,139,528,493,116257 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33