Product groups
Ball lock pins with stainless steel mushroom grip, adjustable
K1299

Ball lock pins with stainless steel mushroom grip, adjustable

go back

Item description/product images

DescriptionMaterial:

Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4305 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.

Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
The length range is infinitely adjustable using the locknut and adjusting nut. This enables play-free positioning on the workpiece.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1299 Ball lock pins with stainless steel mushroom grip, adjustable 268 kB

Drawings

Ball lock pins with stainless steel mushroom grip, adjustable

Item selection/filter

Order No.D

D1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1299.019050101955,513,52-105,92587,9-15,9515on request
K1299.019050151955,513,57-155,925812,9-20,9515on request
K1299.019050201955,513,512-205,925817,9-25,9515on request
K1299.019050251955,513,517-255,925822,9-30,9515on request
K1299.019050301955,513,522-305,925827,9-35,9515on request
K1299.019060101966,8513,52-106,82588,8-16,8622on request
K1299.019060151966,8513,57-156,825813,8-21,8622on request
K1299.019060201966,8513,512-206,825818,8-26,8622on request
K1299.019060251966,8513,517-256,825823,8-31,8622on request
K1299.019060301966,8513,522-306,825828,8-36,8622on request
K1299.019060351966,8513,527-356,825833,8-41,8622on request
K1299.019060401966,8513,532-406,825838,8-46,8622on request
K1299.019060451966,8513,537-456,825843,8-51,8622on request
K1299.019060501966,8513,542-506,825848,8-56,8622on request
K1299.025080202589,51710-207,8331017,8-27,8838on request
K1299.025080252589,51715-257,8331022,8-32,8838on request
K1299.025080302589,51720-307,8331027,8-37,8838on request
K1299.025080352589,51725-357,8331032,8-42,8838on request
K1299.025080402589,51730-407,8331037,8-47,8838on request
K1299.025080452589,51735-457,8331042,8-52,8838on request
K1299.025080502589,51740-507,8331047,8-57,8838on request
K1299.025100202510121710-208,9331018,9-28,91060on request
K1299.025100252510121715-258,9331023,9-33,91060on request
K1299.025100302510121720-308,9331028,9-38,91060on request
K1299.025100352510121725-358,9331033,9-43,91060on request
K1299.025100402510121730-408,9331038,9-48,91060on request
K1299.025100452510121735-458,9331043,9-53,91060on request
K1299.025100502510121740-508,9331048,9-58,91060on request
K1299.025100602510121750-608,9331058,9-68,91060on request
K1299.03512025351214,52613-259,939,51222,9-34,91286on request
K1299.03512030351214,52618-309,939,51227,9-39,91286on request
K1299.03512035351214,52623-359,939,51232,9-44,91286on request
K1299.03512040351214,52628-409,939,51237,9-49,91286on request
K1299.03512045351214,52633-459,939,51242,9-54,91286on request
K1299.03512050351214,52638-509,939,51247,9-59,91286on request
K1299.03512060351214,52648-609,939,51257,9-69,91286on request
K1299.03512070351214,52658-709,939,51267,9-79,91286on request
K1299.03512080351214,52668-809,939,51277,9-89,91286on request
K1299.035160303516192618-3013,139,51231,1-43,116153on request
K1299.035160353516192623-3513,139,51236,1-48,116153on request
K1299.035160403516192628-4013,139,51241,1-53,116153on request
K1299.035160453516192633-4513,139,51246,1-58,116153on request
K1299.035160503516192638-5013,139,51251,1-63,116153on request
K1299.035160603516192648-6013,139,51261,1-73,116153on request
K1299.035160703516192658-7013,139,51271,1-83,116153on request
K1299.035160803516192668-8013,139,51281,1-93,116153on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33