Product groups
Magnets deep pot SmCo, Form A
K0551_A

Magnets deep pot SmCo, Form A

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core SmCo.
Note:Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs.

Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0551_A Magnets deep pot SmCo, Form A 159 kB

Drawings

Magnets deep pot SmCo, Form A

Item selection/filter

Order No.FormD

HH1Magnetic
force N
Distance
to iron
wall/mm
CADAcc.PriceOrder
K0551.01A6201081,5 on request
K0551.03A82010221,5 on request
K0551.05A10208402 on request
K0551.07A13206602,5 on request
K0551.09A162021253 on request
K0551.11A202552504 on request
K0551.13A253574005 on request
K0551.15A32404,56006 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33