Product groups
Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket
K0564

Magnets shallow pot with threaded pin NdFeB, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Shallow pot magnets with threaded pin, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket, so that high lateral friction is achieved.Temperature range:max. 60°C.Drawing reference:
1) magnetic face
2) magnet
3) rubber
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0564 Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket 121 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket

Item selection/filter

Order No.

DD2HH1LMagnetic
force
N
CADAcc.PriceOrder
K0564.0512M4715,58,513 on request
K0564.0618M4612637 on request
K0564.0122M4612,56,550 on request
K0564.0731M66171189 on request
K0564.0243M66211585 on request
K0564.0366M88,22314,8180 on request
K0564.0488M88,223,515,3420 on request