Product groups
Magnets deep pot with threaded pin NdFeB, rubber magnetic face
K1397

Magnets deep pot with threaded pin NdFeB, rubber magnetic face

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4104.
Magnetic core NdFeB (neodymium).
Magnetic face rubberised (TPE).
Note:Deep pot magnet with external thread, shielded system. With rubber magnetic face to protect sensitive surfaces. The rubber face increases the coefficient of friction resulting in high lateral frictional forces.Temperature range:max. 80°C.Assembly:The deep pot magnets with rubberised magnetic face can be used as a magnetic stop system.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1397 Magnets deep pot with threaded pin NdFeB, rubber magnetic face 187 kB

Drawings

Magnets deep pot with threaded pin NdFeB, rubber magnetic face

Item selection/filter

Order No.D

D1HLSWMagnetic
force
N
CADAcc.PriceOrder
K1397.130613M616101115 on request
K1397.160816M818121323 on request
K1397.201020M1020141746 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33