Product groups
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
K1408

Magnets shallow pot with countersink hard ferrite with...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4016.
Magnetic core hard ferrite.

Version:Bright.Note:Shielded system.Temperature range:max. 220°C.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1408 Magnets shallow pot with countersink hard ferrite with stainless-steel housing 182 kB

Drawings

Magnets shallow pot with countersink hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
K1408.12020±0,154,29622 on request
K1408.12525±0,155,511729 on request
K1408.13232±0,155,511758 on request
K1408.14040±0,25,512,5872 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33