Product groups
Crank handles with fold-down cylinder grip
K0266

Crank handles with fold-down cylinder grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266 Crank handles with fold-down cylinder grip 412 kB

Drawings (total overview)

Crank handles with fold-down cylinder grip
Crank handles with fold-down cylinder grip

Crank handles with fold-down cylinder grip, without keyway

More information

Drawings

Crank handles with fold-down cylinder grip, without keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0266.1108reamed holewithout transverse holesteel80248-85,74928,513-10412,7 on request
K0266.1110reamed holewithout transverse holesteel802410-85,74928,513-10412,7 on request
K0266.1210reamed holewithout transverse holesteel1002910-105,24935,513-12915,7 on request
K0266.1212reamed holewithout transverse holesteel1002912-105,259,535,513-12915,7 on request
K0266.1312reamed holewithout transverse holesteel1253612-140834418,5-16119,5 on request
K0266.1314reamed holewithout transverse holesteel1253614-140834418,5-16119,5 on request
K0266.11086reamed holewith transverse boresteel80248M685,74928,5137,510412,7 on request
K0266.11106reamed holewith transverse boresteel802410M685,74928,5137,510412,7 on request
K0266.12106reamed holewith transverse boresteel1002910M6105,259,535,5137,512915,7 on request
K0266.12126reamed holewith transverse boresteel1002912M6105,259,535,5137,512915,7 on request
K0266.13126reamed holewith transverse boresteel1253612M6140834418,57,516119,5 on request
K0266.13146reamed holewith transverse boresteel1253614M6140834418,57,516119,5 on request
K0266.01108reamed holewithout transverse holestainless steel80248-85,74928,513-10412,7 on request
K0266.01110reamed holewithout transverse holestainless steel802410-85,74928,513-10412,7 on request
K0266.01210reamed holewithout transverse holestainless steel1002910-105,24935,513-12915,7 on request
K0266.01212reamed holewithout transverse holestainless steel1002912-105,259,535,513-12915,7 on request
K0266.01312reamed holewithout transverse holestainless steel1253612-140834418,5-16119,5 on request
K0266.01314reamed holewithout transverse holestainless steel1253614-140834418,5-16119,5 on request
K0266.011086reamed holewith transverse borestainless steel80248M685,74928,5137,510412,7 on request
K0266.011106reamed holewith transverse borestainless steel802410M685,74928,5137,510412,7 on request
K0266.012106reamed holewith transverse borestainless steel1002910M6105,259,535,5137,512915,7 on request
K0266.012126reamed holewith transverse borestainless steel1002912M6105,259,535,5137,512915,7 on request
K0266.013126reamed holewith transverse borestainless steel1253612M6140834418,57,516119,5 on request
K0266.013146reamed holewith transverse borestainless steel1253614M6140834418,57,516119,5 on request

Crank handles with fold-down cylinder grip, with keyway

More information

Drawings

Crank handles with fold-down cylinder grip, with keyway
Crank handles with fold-down cylinder grip, with keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
K0266.110802reamed hole with slotwithout transverse holesteel802248-85,74928,513-10412,79 on request
K0266.111003reamed hole with slotwithout transverse holesteel8032410-85,74928,513-10412,711,4 on request
K0266.121003reamed hole with slotwithout transverse holesteel10032910-105,259,535,513-12915,711,4 on request
K0266.121204reamed hole with slotwithout transverse holesteel10042912-105,259,535,513-12915,713,8 on request
K0266.131204reamed hole with slotwithout transverse holesteel12543612-140834418,5-16119,513,8 on request
K0266.131405reamed hole with slotwithout transverse holesteel12553614-140834418,5-16119,516,3 on request
K0266.1108026reamed hole with slotwith transverse boresteel802248M685,74928,5137,510412,79 on request
K0266.1110036reamed hole with slotwith transverse boresteel8032410M685,74928,5137,510412,711,4 on request
K0266.1210036reamed hole with slotwith transverse boresteel10032910M6105,259,535,5137,512915,711,4 on request
K0266.1212046reamed hole with slotwith transverse boresteel10042912M6105,259,535,5137,512915,713,8 on request
K0266.1312046reamed hole with slotwith transverse boresteel12543612M6140834418,57,516119,513,8 on request
K0266.1314056reamed hole with slotwith transverse boresteel12553614M6140834418,57,516119,516,3 on request
K0266.0110802reamed hole with slotwithout transverse holestainless steel802248-85,74928,513-10412,79 on request
K0266.0111003reamed hole with slotwithout transverse holestainless steel8032410-85,74928,513-10412,711,4 on request
K0266.0121003reamed hole with slotwithout transverse holestainless steel10032910-105,259,535,513-12915,711,4 on request
K0266.0121204reamed hole with slotwithout transverse holestainless steel10042912-105,259,535,513-12915,713,8 on request
K0266.0131204reamed hole with slotwithout transverse holestainless steel12543612-140834418,5-16119,513,8 on request
K0266.0131405reamed hole with slotwithout transverse holestainless steel12553614-140834418,5-16119,516,3 on request
K0266.01108026reamed hole with slotwith transverse borestainless steel802248M685,74928,5137,510412,79 on request
K0266.01110036reamed hole with slotwith transverse borestainless steel8032410M685,74928,5137,510412,711,4 on request
K0266.01210036reamed hole with slotwith transverse borestainless steel10032910M6105,259,535,5137,512915,711,4 on request
K0266.01212046reamed hole with slotwith transverse borestainless steel10042912M6105,259,535,5137,512915,713,8 on request
K0266.01312046reamed hole with slotwith transverse borestainless steel12543612M6140834418,57,516119,513,8 on request
K0266.01314056reamed hole with slotwith transverse borestainless steel12553614M6140834418,57,516119,516,3 on request

Crank handles with fold-down cylinder grip, with square socket

More information

Drawings

Crank handles with fold-down cylinder grip, with square socket

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
K0266.2108square socketwithout transverse holesteel8024-85,74928,513-10412,78 on request
K0266.2110square socketwithout transverse holesteel8024-85,74928,513-10412,710 on request
K0266.2210square socketwithout transverse holesteel10029-105,259,535,513-12915,710 on request
K0266.2212square socketwithout transverse holesteel10029-105,259,535,513-12915,712 on request
K0266.2312square socketwithout transverse holesteel12536-140834418,5-16119,512 on request
K0266.2314square socketwithout transverse holesteel12536-140834418,5-16119,514 on request
K0266.21086square socketwith transverse boresteel8024M685,74928,5137,510412,78 on request
K0266.21106square socketwith transverse boresteel8024M685,74928,5137,510412,710 on request
K0266.22106square socketwith transverse boresteel10029M6105,259,535,5137,512915,710 on request
K0266.22126square socketwith transverse boresteel10029M6105,259,535,5137,512915,712 on request
K0266.23126square socketwith transverse boresteel12536M6140834418,57,516119,512 on request
K0266.23146square socketwith transverse boresteel12536M6140834418,57,516119,514 on request