Product groups
Crank handles with fold-down cylinder grip, with keyway
K0266_PBMN

Crank handles with fold-down cylinder grip, with keyway

go back

Item description/product images

DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266_PBMN Crank handles with fold-down cylinder grip, with keyway 400 kB

Drawings

Crank handles with fold-down cylinder grip, with keyway
Crank handles with fold-down cylinder grip, with keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
K0266.110802reamed hole with slotwithout transverse holesteel802248-85,74928,513-10412,79 on request
K0266.111003reamed hole with slotwithout transverse holesteel8032410-85,74928,513-10412,711,4 on request
K0266.121003reamed hole with slotwithout transverse holesteel10032910-105,259,535,513-12915,711,4 on request
K0266.121204reamed hole with slotwithout transverse holesteel10042912-105,259,535,513-12915,713,8 on request
K0266.131204reamed hole with slotwithout transverse holesteel12543612-140834418,5-16119,513,8 on request
K0266.131405reamed hole with slotwithout transverse holesteel12553614-140834418,5-16119,516,3 on request
K0266.1108026reamed hole with slotwith transverse boresteel802248M685,74928,5137,510412,79 on request
K0266.1110036reamed hole with slotwith transverse boresteel8032410M685,74928,5137,510412,711,4 on request
K0266.1210036reamed hole with slotwith transverse boresteel10032910M6105,259,535,5137,512915,711,4 on request
K0266.1212046reamed hole with slotwith transverse boresteel10042912M6105,259,535,5137,512915,713,8 on request
K0266.1312046reamed hole with slotwith transverse boresteel12543612M6140834418,57,516119,513,8 on request
K0266.1314056reamed hole with slotwith transverse boresteel12553614M6140834418,57,516119,516,3 on request
K0266.0110802reamed hole with slotwithout transverse holestainless steel802248-85,74928,513-10412,79 on request
K0266.0111003reamed hole with slotwithout transverse holestainless steel8032410-85,74928,513-10412,711,4 on request
K0266.0121003reamed hole with slotwithout transverse holestainless steel10032910-105,259,535,513-12915,711,4 on request
K0266.0121204reamed hole with slotwithout transverse holestainless steel10042912-105,259,535,513-12915,713,8 on request
K0266.0131204reamed hole with slotwithout transverse holestainless steel12543612-140834418,5-16119,513,8 on request
K0266.0131405reamed hole with slotwithout transverse holestainless steel12553614-140834418,5-16119,516,3 on request
K0266.01108026reamed hole with slotwith transverse borestainless steel802248M685,74928,5137,510412,79 on request
K0266.01110036reamed hole with slotwith transverse borestainless steel8032410M685,74928,5137,510412,711,4 on request
K0266.01210036reamed hole with slotwith transverse borestainless steel10032910M6105,259,535,5137,512915,711,4 on request
K0266.01212046reamed hole with slotwith transverse borestainless steel10042912M6105,259,535,5137,512915,713,8 on request
K0266.01312046reamed hole with slotwith transverse borestainless steel12543612M6140834418,57,516119,513,8 on request
K0266.01314056reamed hole with slotwith transverse borestainless steel12553614M6140834418,57,516119,516,3 on request