Product groups
Crank handles with revolving cylinder grip
K0659

Crank handles with revolving cylinder grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0659 Crank handles with revolving cylinder grip 403 kB

Drawings (total overview)

Crank handles with revolving cylinder grip
Crank handles with revolving cylinder grip

Crank handles with revolving cylinder grip, locating hole without slot

More information

Drawings

Crank handles with revolving cylinder grip, locating hole without slot

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0659.3108reamed holewithout transverse holesteel80248-85,849,128,513-10412,7 on request
K0659.3110reamed holewithout transverse holesteel802410-85,849,128,513-10412,7 on request
K0659.3210reamed holewithout transverse holesteel1002910-107,161,435,513-12915,7 on request
K0659.3212reamed holewithout transverse holesteel1002912-107,161,435,513-12915,7 on request
K0659.3312reamed holewithout transverse holesteel1253612-139,582,54418,5-16119,5 on request
K0659.3314reamed holewithout transverse holesteel1253614-139,582,54418,5-16119,5 on request
K0659.31086reamed holewith transverse boresteel80248M685,849,128,5137,510412,7 on request
K0659.31106reamed holewith transverse boresteel802410M685,849,128,5137,510412,7 on request
K0659.32106reamed holewith transverse boresteel1002910M6107,161,435,5137,512915,7 on request
K0659.32126reamed holewith transverse boresteel1002912M6107,161,435,5137,512915,7 on request
K0659.33126reamed holewith transverse boresteel1253612M6139,582,54418,57,516119,5 on request
K0659.33146reamed holewith transverse boresteel1253614M6139,582,54418,57,516119,5 on request
K0659.03108reamed holewithout transverse holestainless steel80248-85,849,128,513-10412,7 on request
K0659.03110reamed holewithout transverse holestainless steel802410-85,849,128,513-10412,7 on request
K0659.03210reamed holewithout transverse holestainless steel1002910-107,161,435,513-12915,7 on request
K0659.03212reamed holewithout transverse holestainless steel1002912-107,161,435,513-12915,7 on request
K0659.03312reamed holewithout transverse holestainless steel1253612-139,582,54418,5-16119,5 on request
K0659.03314reamed holewithout transverse holestainless steel1253614-139,582,54418,5-16119,5 on request
K0659.031086reamed holewith transverse borestainless steel80248M685,849,128,5137,510412,7 on request
K0659.031106reamed holewith transverse borestainless steel802410M685,849,128,5137,510412,7 on request
K0659.032106reamed holewith transverse borestainless steel1002910M6107,161,435,5137,512915,7 on request
K0659.032126reamed holewith transverse borestainless steel1002912M6107,161,435,5137,512915,7 on request
K0659.033126reamed holewith transverse borestainless steel1253612M6139,582,54418,57,516119,5 on request
K0659.033146reamed holewith transverse borestainless steel1253614M6139,582,54418,57,516119,5 on request

Crank handles with revolving cylinder grip, locating hole with slot

More information

Drawings

Crank handles with revolving cylinder grip, locating hole with slot
Crank handles with revolving cylinder grip, locating hole with slot

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
K0659.310802reamed hole with slotwithout transverse holesteel802248-85,849,128,513-10412,79 on request
K0659.311003reamed hole with slotwithout transverse holesteel8032410-85,849,128,513-10412,711,4 on request
K0659.321003reamed hole with slotwithout transverse holesteel10032910-107,161,435,513-12915,711,4 on request
K0659.321204reamed hole with slotwithout transverse holesteel10042912-107,161,435,513-12915,713,8 on request
K0659.331204reamed hole with slotwithout transverse holesteel12543612-139,582,54418,5-16119,513,8 on request
K0659.331405reamed hole with slotwithout transverse holesteel12553614-139,582,54418,5-16119,516,3 on request
K0659.3108026reamed hole with slotwith transverse boresteel802248M685,849,128,5137,510412,79 on request
K0659.3110036reamed hole with slotwith transverse boresteel8032410M685,849,128,5137,510412,711,4 on request
K0659.3210036reamed hole with slotwith transverse boresteel10032910M6107,161,435,5137,512915,711,4 on request
K0659.3212046reamed hole with slotwith transverse boresteel10042912M6107,161,435,5137,512915,713,8 on request
K0659.3312046reamed hole with slotwith transverse boresteel12543612M6139,582,54418,57,516119,513,8 on request
K0659.3314056reamed hole with slotwith transverse boresteel12553614M6139,582,54418,57,516119,516,3 on request
K0659.0310802reamed hole with slotwithout transverse holestainless steel802248-85,849,128,513-10412,79 on request
K0659.0311003reamed hole with slotwithout transverse holestainless steel8032410-85,849,128,513-10412,711,4 on request
K0659.0321003reamed hole with slotwithout transverse holestainless steel10032910-107,161,435,513-12915,711,4 on request
K0659.0321204reamed hole with slotwithout transverse holestainless steel10042912-107,161,435,513-12915,713,8 on request
K0659.0331204reamed hole with slotwithout transverse holestainless steel12543612-139,582,54418,5-16119,513,8 on request
K0659.0331405reamed hole with slotwithout transverse holestainless steel12553614-139,582,54418,5-16119,516,3 on request
K0659.03108026reamed hole with slotwith transverse borestainless steel802248M685,849,128,5137,510412,79 on request
K0659.03110036reamed hole with slotwith transverse borestainless steel8032410M685,849,128,5137,510412,711,4 on request
K0659.03210036reamed hole with slotwith transverse borestainless steel10032910M6107,161,435,5137,512915,711,4 on request
K0659.03212046reamed hole with slotwith transverse borestainless steel10042912M6107,161,435,5137,512915,713,8 on request
K0659.03312046reamed hole with slotwith transverse borestainless steel12543612M6139,582,54418,57,516119,513,8 on request
K0659.03314056reamed hole with slotwith transverse borestainless steel12553614M6139,582,54418,57,516119,516,3 on request

Crank handles with revolving cylinder grip, with square socket

More information

Drawings

Crank handles with revolving cylinder grip, with square socket

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
K0659.4108square socketwithout transverse holesteel8024-85,849,128,513-10412,78 on request
K0659.4110square socketwithout transverse holesteel8024-85,849,128,513-10412,710 on request
K0659.4210square socketwithout transverse holesteel10029-107,161,435,513-12915,710 on request
K0659.4212square socketwithout transverse holesteel10029-107,161,435,513-12915,712 on request
K0659.4312square socketwithout transverse holesteel12536-139,582,54418,5-16119,512 on request
K0659.4314square socketwithout transverse holesteel12536-139,582,54418,5-16119,514 on request
K0659.41086square socketwith transverse boresteel8024M685,849,128,5137,510412,78 on request
K0659.41106square socketwith transverse boresteel8024M685,849,128,5137,510412,710 on request
K0659.42106square socketwith transverse boresteel10029M6107,161,435,5137,512915,710 on request
K0659.42126square socketwith transverse boresteel10029M6107,161,435,5137,512915,712 on request
K0659.43126square socketwith transverse boresteel12536M6139,582,54418,57,516119,512 on request
K0659.43146square socketwith transverse boresteel12536M6139,582,54418,57,516119,514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33