Product groups
Crank handles with fold-down cylinder grip
K0266

Crank handles with fold-down cylinder grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266 Crank handles with fold-down cylinder grip 412 kB

Drawings (total overview)

Crank handles with fold-down cylinder grip
Crank handles with fold-down cylinder grip

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2B3SWTCADAcc.PriceOrder
K0266.1108reamed holewithout transverse holesteel80248-85,74928,513-10412,7--- on request
K0266.1110reamed holewithout transverse holesteel802410-85,74928,513-10412,7--- on request
K0266.1210reamed holewithout transverse holesteel1002910-105,24935,513-12915,7--- on request
K0266.1212reamed holewithout transverse holesteel1002912-105,259,535,513-12915,7--- on request
K0266.1312reamed holewithout transverse holesteel1253612-140834418,5-16119,5--- on request
K0266.1314reamed holewithout transverse holesteel1253614-140834418,5-16119,5--- on request
K0266.11086reamed holewith transverse boresteel80248M685,74928,5137,510412,7--- on request
K0266.11106reamed holewith transverse boresteel802410M685,74928,5137,510412,7--- on request
K0266.12106reamed holewith transverse boresteel1002910M6105,259,535,5137,512915,7--- on request
K0266.12126reamed holewith transverse boresteel1002912M6105,259,535,5137,512915,7--- on request
K0266.13126reamed holewith transverse boresteel1253612M6140834418,57,516119,5--- on request
K0266.13146reamed holewith transverse boresteel1253614M6140834418,57,516119,5--- on request
K0266.01108reamed holewithout transverse holestainless steel80248-85,74928,513-10412,7--- on request
K0266.01110reamed holewithout transverse holestainless steel802410-85,74928,513-10412,7--- on request
K0266.01210reamed holewithout transverse holestainless steel1002910-105,24935,513-12915,7--- on request
K0266.01212reamed holewithout transverse holestainless steel1002912-105,259,535,513-12915,7--- on request
K0266.01312reamed holewithout transverse holestainless steel1253612-140834418,5-16119,5--- on request
K0266.01314reamed holewithout transverse holestainless steel1253614-140834418,5-16119,5--- on request
K0266.011086reamed holewith transverse borestainless steel80248M685,74928,5137,510412,7--- on request
K0266.011106reamed holewith transverse borestainless steel802410M685,74928,5137,510412,7--- on request
K0266.012106reamed holewith transverse borestainless steel1002910M6105,259,535,5137,512915,7--- on request
K0266.012126reamed holewith transverse borestainless steel1002912M6105,259,535,5137,512915,7--- on request
K0266.013126reamed holewith transverse borestainless steel1253612M6140834418,57,516119,5--- on request
K0266.013146reamed holewith transverse borestainless steel1253614M6140834418,57,516119,5--- on request
K0266.110802reamed hole with slotwithout transverse holesteel80248-85,74928,513-10412,72-9 on request
K0266.111003reamed hole with slotwithout transverse holesteel802410-85,74928,513-10412,73-11,4 on request
K0266.121003reamed hole with slotwithout transverse holesteel1002910-105,259,535,513-12915,73-11,4 on request
K0266.121204reamed hole with slotwithout transverse holesteel1002912-105,259,535,513-12915,74-13,8 on request
K0266.131204reamed hole with slotwithout transverse holesteel1253612-140834418,5-16119,54-13,8 on request
K0266.131405reamed hole with slotwithout transverse holesteel1253614-140834418,5-16119,55-16,3 on request
K0266.1108026reamed hole with slotwith transverse boresteel80248M685,74928,5137,510412,72-9 on request
K0266.1110036reamed hole with slotwith transverse boresteel802410M685,74928,5137,510412,73-11,4 on request
K0266.1210036reamed hole with slotwith transverse boresteel1002910M6105,259,535,5137,512915,73-11,4 on request
K0266.1212046reamed hole with slotwith transverse boresteel1002912M6105,259,535,5137,512915,74-13,8 on request
K0266.1312046reamed hole with slotwith transverse boresteel1253612M6140834418,57,516119,54-13,8 on request
K0266.1314056reamed hole with slotwith transverse boresteel1253614M6140834418,57,516119,55-16,3 on request
K0266.0110802reamed hole with slotwithout transverse holestainless steel80248-85,74928,513-10412,72-9 on request
K0266.0111003reamed hole with slotwithout transverse holestainless steel802410-85,74928,513-10412,73-11,4 on request
K0266.0121003reamed hole with slotwithout transverse holestainless steel1002910-105,259,535,513-12915,73-11,4 on request
K0266.0121204reamed hole with slotwithout transverse holestainless steel1002912-105,259,535,513-12915,74-13,8 on request
K0266.0131204reamed hole with slotwithout transverse holestainless steel1253612-140834418,5-16119,54-13,8 on request
K0266.0131405reamed hole with slotwithout transverse holestainless steel1253614-140834418,5-16119,55-16,3 on request
K0266.01108026reamed hole with slotwith transverse borestainless steel80248M685,74928,5137,510412,72-9 on request
K0266.01110036reamed hole with slotwith transverse borestainless steel802410M685,74928,5137,510412,73-11,4 on request
K0266.01210036reamed hole with slotwith transverse borestainless steel1002910M6105,259,535,5137,512915,73-11,4 on request
K0266.01212046reamed hole with slotwith transverse borestainless steel1002912M6105,259,535,5137,512915,74-13,8 on request
K0266.01312046reamed hole with slotwith transverse borestainless steel1253612M6140834418,57,516119,54-13,8 on request
K0266.01314056reamed hole with slotwith transverse borestainless steel1253614M6140834418,57,516119,55-16,3 on request
K0266.2108square socketwithout transverse holesteel8024--85,74928,513-10412,7-8- on request
K0266.2110square socketwithout transverse holesteel8024--85,74928,513-10412,7-10- on request
K0266.2210square socketwithout transverse holesteel10029--105,259,535,513-12915,7-10- on request
K0266.2212square socketwithout transverse holesteel10029--105,259,535,513-12915,7-12- on request
K0266.2312square socketwithout transverse holesteel12536--140834418,5-16119,5-12- on request
K0266.2314square socketwithout transverse holesteel12536--140834418,5-16119,5-14- on request
K0266.21086square socketwith transverse boresteel8024-M685,74928,5137,510412,7-8- on request
K0266.21106square socketwith transverse boresteel8024-M685,74928,5137,510412,7-10- on request
K0266.22106square socketwith transverse boresteel10029-M6105,259,535,5137,512915,7-10- on request
K0266.22126square socketwith transverse boresteel10029-M6105,259,535,5137,512915,7-12- on request
K0266.23126square socketwith transverse boresteel12536-M6140834418,57,516119,5-12- on request
K0266.23146square socketwith transverse boresteel12536-M6140834418,57,516119,5-14- on request