Product groups
Wing screws, Form AM, American style
K2343_AM

Wing screws, Form AM, American style

go back

Item description/product images

DescriptionMaterial:Steel min. grade 4.6 or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:The wing screws can be tightened and (generally) loosened by hand.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2343_AM Wing screws, Form AM, American style 165 kB

Drawings

Wing screws, Form AM, American style

Item selection/filter

Order No.FormMain
material
DLA
max.
D2
max.
KCADAcc.PriceOrder
K2343.204X10AMsteelM410229,510,5on request
K2343.204X12AMsteelM412229,510,5on request
K2343.204X15AMsteelM415229,510,5on request
K2343.204X20AMsteelM420229,510,5on request
K2343.204X25AMsteelM425229,510,5on request
K2343.204X30AMsteelM430229,510,5on request
K2343.205X10AMsteelM510229,510,5on request
K2343.205X12AMsteelM512229,510,5on request
K2343.205X15AMsteelM515229,510,5on request
K2343.205X20AMsteelM520229,510,5on request
K2343.205X25AMsteelM525229,510,5on request
K2343.205X30AMsteelM530229,510,5on request
K2343.205X35AMsteelM535229,510,5on request
K2343.205X40AMsteelM540229,510,5on request
K2343.206X10AMsteelM61026,811,912,9on request
K2343.206X12AMsteelM61226,811,912,9on request
K2343.206X15AMsteelM61526,811,912,9on request
K2343.206X20AMsteelM62026,811,912,9on request
K2343.206X25AMsteelM62526,811,912,9on request
K2343.206X30AMsteelM63026,811,912,9on request
K2343.206X35AMsteelM63526,811,912,9on request
K2343.206X40AMsteelM64026,811,912,9on request
K2343.206X50AMsteelM65026,811,912,9on request
K2343.208X10AMsteelM81030,313,514,8on request
K2343.208X12AMsteelM81230,313,514,8on request
K2343.208X15AMsteelM81530,313,514,8on request
K2343.208X20AMsteelM82030,313,514,8on request
K2343.208X25AMsteelM82530,313,514,8on request
K2343.208X30AMsteelM83030,313,514,8on request
K2343.208X35AMsteelM83530,313,514,8on request
K2343.208X40AMsteelM84030,313,514,8on request
K2343.208X45AMsteelM84530,313,514,8on request
K2343.208X50AMsteelM85030,313,514,8on request
K2343.210X15AMsteelM101535,315,317,3on request
K2343.210X20AMsteelM102035,315,317,3on request
K2343.210X25AMsteelM102535,315,317,3on request
K2343.210X30AMsteelM103035,315,317,3on request
K2343.210X40AMsteelM104035,315,317,3on request
K2343.210X50AMsteelM105035,315,317,3on request
K2343.210X60AMsteelM106035,315,317,3on request
K2343.212X30AMsteelM123047,520,522,5on request
K2343.212X40AMsteelM124047,520,522,5on request
K2343.212X50AMsteelM125047,520,522,5on request
K2343.212X60AMsteelM126047,520,522,5on request
K2343.1204X10AMstainless steel A2M410229,510,5on request
K2343.1204X12AMstainless steel A2M412229,510,5on request
K2343.1204X16AMstainless steel A2M416229,510,5on request
K2343.1204X20AMstainless steel A2M420229,510,5on request
K2343.1204X25AMstainless steel A2M425229,510,5on request
K2343.1204X30AMstainless steel A2M430229,510,5on request
K2343.1205X10AMstainless steel A2M510229,510,5on request
K2343.1205X12AMstainless steel A2M512229,510,5on request
K2343.1205X16AMstainless steel A2M516229,510,5on request
K2343.1205X20AMstainless steel A2M520229,510,5on request
K2343.1205X25AMstainless steel A2M525229,510,5on request
K2343.1205X30AMstainless steel A2M530229,510,5on request
K2343.1205X35AMstainless steel A2M535229,510,5on request
K2343.1205X40AMstainless steel A2M540229,510,5on request
K2343.1206X10AMstainless steel A2M61026,811,912,9on request
K2343.1206X12AMstainless steel A2M61226,811,912,9on request
K2343.1206X16AMstainless steel A2M61626,811,912,9on request
K2343.1206X20AMstainless steel A2M62026,811,912,9on request
K2343.1206X25AMstainless steel A2M62526,811,912,9on request
K2343.1206X30AMstainless steel A2M63026,811,912,9on request
K2343.1206X35AMstainless steel A2M63526,811,912,9on request
K2343.1206X40AMstainless steel A2M64026,811,912,9on request
K2343.1206X45AMstainless steel A2M64526,811,912,9on request
K2343.1206X50AMstainless steel A2M65026,811,912,9on request
K2343.1208X10AMstainless steel A2M81030,313,514,8on request
K2343.1208X12AMstainless steel A2M81230,313,514,8on request
K2343.1208X16AMstainless steel A2M81630,313,514,8on request
K2343.1208X20AMstainless steel A2M82030,313,514,8on request
K2343.1208X25AMstainless steel A2M82530,313,514,8on request
K2343.1208X30AMstainless steel A2M83030,313,514,8on request
K2343.1208X35AMstainless steel A2M83530,313,514,8on request
K2343.1208X40AMstainless steel A2M84030,313,514,8on request
K2343.1208X45AMstainless steel A2M84530,313,514,8on request
K2343.1208X50AMstainless steel A2M85030,313,514,8on request
K2343.1210X16AMstainless steel A2M101635,315,317,3on request
K2343.1210X20AMstainless steel A2M102035,315,317,3on request
K2343.1210X25AMstainless steel A2M102535,315,317,3on request
K2343.1210X30AMstainless steel A2M103035,315,317,3on request
K2343.1210X40AMstainless steel A2M104035,315,317,3on request
K2343.1210X45AMstainless steel A2M104535,315,317,3on request
K2343.1210X50AMstainless steel A2M105035,315,317,3on request
K2343.1210X60AMstainless steel A2M106035,315,317,3on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33