Product groups
Mushroom knobs antibacterial, internal thread, metal parts stainless steel
K0251

Mushroom knobs antibacterial, internal thread, metal parts...

go back

Item description/product images

DescriptionMaterial:

Thermoplastic, slate grey.
Bush stainless steel 1.4305.

Version:Stainless steel bright.Application:The antibacterial KIPP MEDI grip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.

Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects.Applications:For installation on machines, equipment, plants and furnishings in areas with increased hygienic requirements (including hospitals, doctors' surgeries, rehabilitation centres and food production facilities), as well as for use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features:
Stainless steel  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 Mushroom knobs antibacterial internal thread, metal parts stainless steel 211 kB
 Technical information MEDI grip 771 kB
 Certificate MEDIgrip 369 kB

Drawings

Mushroom knobs antibacterial, internal thread, metal parts stainless steel

Item selection/filter

Order No.Component
material
Main
colour
Thread typeDD1D2D3HH1TCADAcc.PriceOrder
K0251.12005144stainless steelslate grey RAL 7015internal threadM5211219211010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33