Product groups
Four lobe grips flat
K0278

Four lobe grips flat

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Extraordinary gripping safety combined with attractive design are key elements to outstanding functionality. The flat construction make these four lobe grips suitable for low working spaces.Material, version:Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Note:SYMPA TOUCH flat four lobe grips are available in 5 sizes of internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0278 Four lobe grips flat 176 kB

Drawings (total overview)

Four lobe grips flat

Flat four lobe grips with internal thread

More information

Drawings

Flat four lobe grips with internal thread

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
K0278.3505KM535,514,215,52,812,5 on request
K0278.3506KM635,514,215,52,812,5 on request
K0278.4405KM544,517,519,33,312,5 on request
K0278.4406KM644,517,519,33,312,5 on request
K0278.4408KM844,517,519,33,312,5 on request
K0278.4410KM1044,517,519,33,312,5 on request
K0278.5005KM550,823,622,13,812,5 on request
K0278.5006KM650,823,622,13,812,5 on request
K0278.5008KM850,823,622,13,812,5 on request
K0278.5010KM1050,823,622,13,812,5 on request
K0278.6306KM663,531,727,74,612,5 on request
K0278.6308KM863,531,727,74,612,5 on request
K0278.6310KM1063,531,727,74,612,5 on request
K0278.6312KM1263,531,727,74,612,5 on request
K0278.7608KM876,238,133,35,612,5 on request
K0278.7610KM1076,238,133,35,612,5 on request
K0278.7612KM1276,238,133,35,612,5 on request

Flat four lobe grips with external thread

More information

Drawings

Flat four lobe grips with external thread

Item selection/filter

Order No.FormDD1D2HH1LCADAcc.PriceOrder
K0278.3506X15LM635,514,215,52,815 on request
K0278.3506X20LM635,514,215,52,820 on request
K0278.3506X25LM635,514,215,52,825 on request
K0278.3506X35LM635,514,215,52,835 on request
K0278.4406X15LM644,517,519,33,315 on request
K0278.4406X20LM644,517,519,33,320 on request
K0278.4406X25LM644,517,519,33,325 on request
K0278.4406X35LM644,517,519,33,335 on request
K0278.4408X16LM844,517,519,33,316 on request
K0278.4408X25LM844,517,519,33,325 on request
K0278.4408X35LM844,517,519,33,335 on request
K0278.4410X20LM1044,517,519,33,320 on request
K0278.4410X30LM1044,517,519,33,330 on request
K0278.4410X40LM1044,517,519,33,340 on request
K0278.4410X50LM1044,517,519,33,350 on request
K0278.5006X15LM650,823,622,13,815 on request
K0278.5006X20LM650,823,622,13,820 on request
K0278.5006X25LM650,823,622,13,825 on request
K0278.5006X35LM650,823,622,13,835 on request
K0278.5008X16LM850,823,622,13,816 on request
K0278.5008X25LM850,823,622,13,825 on request
K0278.5008X35LM850,823,622,13,835 on request
K0278.5010X30LM1050,823,622,13,830 on request
K0278.5010X40LM1050,823,622,13,840 on request
K0278.5010X50LM1050,823,622,13,850 on request
K0278.6306X15LM663,531,727,74,615 on request
K0278.6306X20LM663,531,727,74,620 on request
K0278.6306X25LM663,531,727,74,625 on request
K0278.6306X35LM663,531,727,74,635 on request
K0278.6308X16LM863,531,727,74,616 on request
K0278.6308X25LM863,531,727,74,625 on request
K0278.6308X35LM863,531,727,74,635 on request
K0278.6310X30LM1063,531,727,74,630 on request
K0278.6310X40LM1063,531,727,74,640 on request
K0278.6310X50LM1063,531,727,74,650 on request
K0278.7608X16LM876,238,133,35,616 on request
K0278.7608X25LM876,238,133,35,625 on request
K0278.7608X35LM876,238,133,35,635 on request
K0278.7610X30LM1076,238,133,35,630 on request
K0278.7610X40LM1076,238,133,35,640 on request
K0278.7610X50LM1076,238,133,35,650 on request