Product groups
Five lobe grips, antibacterial, metal parts stainless steel
K0255

Five lobe grips, antibacterial, metal parts stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Thermoplastic, slate grey.
Bush and screw stainless steel 1.4305.

Version:Stainless steel bright.Application:The antibacterial KIPP MEDI grip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.

Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects.Applications:For installation on machines, equipment, plants and furnishings in areas with increased hygienic requirements (including hospitals, doctors' surgeries, rehabilitation centres and food production facilities), as well as for use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0255 Five lobe grips antibacterial metal parts stainless steel 173 kB
 Technical information MEDI grip 771 kB
 Certificate MEDIgrip 369 kB

Drawings (total overview)

Five lobe grips, antibacterial, metal parts stainless steel

Five lobe grips antibacterial
internal thread, metal parts stainless steel

More information

Drawings

Five lobe grips antibacterial internal thread, metal parts stainless steel

Item selection/filter

Order No.FormD

D1D2D3HH1H2TCADAcc.PriceOrder
K0255.1263101144KM10632835,54422,514,514 on request

Five lobe grips antibacterial
external thread, metal parts stainless steel

More information

Drawings

Five lobe grips antibacterial external thread, metal parts stainless steel

Item selection/filter

Order No.FormD

D1D2D3HH1H2LCADAcc.PriceOrder
K0255.1263101144X20LM10632835,54422,514,520 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33