Product groups
Wing grips "Miniwing" with external thread
K0274_AG

Wing grips "Miniwing" with external thread

go back

Item description/product images

DescriptionMaterial:

Thermoplastic.
Threaded pin steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274_AG Wing grips "Miniwing" with external thread 247 kB

Drawings

Wing grips "Miniwing" with external thread

Item selection/filter

Order No.FormComponent
material
ABDD2HH1H2LCADAcc.PriceOrder
K0274.004X8Lsteel2813M4121513,32,38 on request
K0274.005X10Lsteel2813M5121513,32,310 on request
K0274.005X15Lsteel2813M5121513,32,315 on request
K0274.005X20Lsteel2813M5121513,32,320 on request
K0274.006X10Lsteel2813M6121513,32,310 on request
K0274.006X15Lsteel2813M6121513,32,315 on request
K0274.006X20Lsteel2813M6121513,32,320 on request
K0274.006X25Lsteel2813M6121513,32,325 on request
K0274.006X30Lsteel2813M6121513,32,330 on request
K0274.008X20Lsteel2813M8121513,32,320 on request
K0274.008X25Lsteel2813M8121513,32,325 on request
K0274.008X30Lsteel2813M8121513,32,330 on request
K0274.008X40Lsteel2813M8121513,32,340 on request
K0274.806X10Lsteel4016M614,62119410 on request
K0274.806X15Lsteel4016M614,62119415 on request
K0274.806X20Lsteel4016M614,62119420 on request
K0274.806X25Lsteel4016M614,62119425 on request
K0274.806X30Lsteel4016M614,62119430 on request
K0274.808X15Lsteel4016M814,62119415 on request
K0274.808X20Lsteel4016M814,62119420 on request
K0274.808X25Lsteel4016M814,62119425 on request
K0274.808X30Lsteel4016M814,62119430 on request
K0274.808X40Lsteel4016M814,62119440 on request
K0274.0004X8Lstainless steel2813M4121513,32,38 on request
K0274.0005X10Lstainless steel2813M5121513,32,310 on request
K0274.0005X15Lstainless steel2813M5121513,32,315 on request
K0274.0005X20Lstainless steel2813M5121513,32,320 on request
K0274.0006X10Lstainless steel2813M6121513,32,310 on request
K0274.0006X15Lstainless steel2813M6121513,32,315 on request
K0274.0006X20Lstainless steel2813M6121513,32,320 on request
K0274.0006X25Lstainless steel2813M6121513,32,325 on request
K0274.0006X30Lstainless steel2813M6121513,32,330 on request
K0274.0008X20Lstainless steel2813M8121513,32,320 on request
K0274.0008X25Lstainless steel2813M8121513,32,325 on request
K0274.0008X30Lstainless steel2813M8121513,32,330 on request
K0274.0008X40Lstainless steel2813M8121513,32,340 on request
K0274.0806X10Lstainless steel4016M614,62119410 on request
K0274.0806X15Lstainless steel4016M614,62119415 on request
K0274.0806X20Lstainless steel4016M614,62119420 on request
K0274.0806X25Lstainless steel4016M614,62119425 on request
K0274.0806X30Lstainless steel4016M614,62119430 on request
K0274.0808X15Lstainless steel4016M814,62119415 on request
K0274.0808X20Lstainless steel4016M814,62119420 on request
K0274.0808X25Lstainless steel4016M814,62119425 on request
K0274.0808X30Lstainless steel4016M814,62119430 on request
K0274.0808X40Lstainless steel4016M814,62119440 on request