Product groups
Spherical knobs biopolymer with internal thread
K0253_IG

Spherical knobs biopolymer with internal thread

go back

Item description/product images

DescriptionMaterial:Biopolymer, beech.
Bush steel 5.8
Version:Bush trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0253_IG Spherical knobs biopolymer with internal thread 245 kB
 Technical information NATURE grip 233 kB

Drawings

Spherical knobs biopolymer with internal thread

Item selection/filter

Order No.Main
colour
D

D1D2D3HH1H2TCADAcc.PriceOrder
K0253.10106143natural beechM6251217253210 on request
K0253.10208143natural beechM83215,519333,52,614 on request
K0253.1010690black grey RAL 7021M6251217253210 on request
K0253.1020890black grey RAL 7021M83215,519333,52,614 on request