Product groups
Palm grips, plastic with protruding steel bush, Form K with tapped bush
K1794_K

Palm grips, plastic with protruding steel bush, Form K with...

go back

Item description/product images

DescriptionMaterial:Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794_K Palm grips, plastic with protruding steel bush, Form K with tapped bush 245 kB

Drawings

Palm grips, plastic with protruding steel bush, Form K with tapped bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3TCADAcc.PriceOrder
K1794.250590Ksteelblue-passivatedblack greyM5251018979 on request
K1794.320690Ksteelblue-passivatedblack greyM63213,522129,512 on request
K1794.400690Ksteelblue-passivatedblack greyM64013,526141012 on request
K1794.400890Ksteelblue-passivatedblack greyM84013,526141012 on request
K1794.500890Ksteelblue-passivatedblack greyM8501932181217 on request
K1794.501090Ksteelblue-passivatedblack greyM10501932181217 on request
K1794.631090Ksteelblue-passivatedblack greyM1063193821,512,517 on request
K1794.631290Ksteelblue-passivatedblack greyM1263193821,512,517 on request
K1794.631690Ksteelblue-passivatedblack greyM1663193821,512,517 on request
K1794.2505290Kstainless steelbrightblack greyM5251018979 on request
K1794.3206290Kstainless steelbrightblack greyM63213,522129,512 on request
K1794.4006290Kstainless steelbrightblack greyM64013,526141012 on request
K1794.4008290Kstainless steelbrightblack greyM84013,526141012 on request
K1794.5008290Kstainless steelbrightblack greyM8501932181217 on request
K1794.5010290Kstainless steelbrightblack greyM10501932181217 on request
K1794.6310290Kstainless steelbrightblack greyM1063193821,512,517 on request
K1794.6312290Kstainless steelbrightblack greyM1263193821,512,517 on request
K1794.6316290Kstainless steelbrightblack greyM1663193821,512,517 on request