Product groups
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
K0270

Clamping levers, plastic with internal thread and push button,...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).

Version:Steel parts bright.Note:The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 Clamping levers, plastic with internal thread and push button, threaded insert stainless steel 351 kB

Drawings

Clamping levers, plastic with internal thread and push button, threaded insert stainless steel

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
XAA1BDD1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
K0270.71104black grey RAL 7021M440477,5101314,525,54153033,5916 on request
K0270.72104orange RAL 2004M440477,5101314,525,54153033,5916 on request
K0270.73104traffic red RAL 3020M440477,5101314,525,54153033,5916 on request
K0270.71105black grey RAL 7021M540477,5101314,525,54153033,5916 on request
K0270.72105orange RAL 2004M540477,5101314,525,54153033,5916 on request
K0270.73105traffic red RAL 3020M540477,5101314,525,54153033,5916 on request
K0270.71106black grey RAL 7021M640477,5101314,525,54153033,5916 on request
K0270.72106orange RAL 2004M640477,5101314,525,54153033,5916 on request
K0270.73106traffic red RAL 3020M640477,5101314,525,54153033,5916 on request
K0270.71206black grey RAL 7021M665759,513,51819,529,56,517,541,545,51220 on request
K0270.72206orange RAL 2004M665759,513,51819,529,56,517,541,545,51220 on request
K0270.73206traffic red RAL 3020M665759,513,51819,529,56,517,541,545,51220 on request
K0270.71208black grey RAL 7021M865759,513,51819,529,56,517,541,545,51220 on request
K0270.72208orange RAL 2004M865759,513,51819,529,56,517,541,545,51220 on request
K0270.73208traffic red RAL 3020M865759,513,51819,529,56,517,541,545,51220 on request
K0270.71308black grey RAL 7021M88091,5111621,52338,5102453,5581422 on request
K0270.72308orange RAL 2004M88091,5111621,52338,5102453,5581422 on request
K0270.73308traffic red RAL 3020M88091,5111621,52338,5102453,5581422 on request
K0270.71310black grey RAL 7021M108091,5111621,52338,5102453,5581422 on request
K0270.72310orange RAL 2004M108091,5111621,52338,5102453,5581422 on request
K0270.73310traffic red RAL 3020M108091,5111621,52338,5102453,5581422 on request
K0270.71410black grey RAL 7021M1095109131925,527,544,6102661661724 on request
K0270.72410orange RAL 2004M1095109131925,527,544,6102661661724 on request
K0270.73410traffic red RAL 3020M1095109131925,527,544,6102661661724 on request
K0270.71412black grey RAL 7021M1295109131925,527,544,6102661661724 on request
K0270.72412orange RAL 2004M1295109131925,527,544,6102661661724 on request
K0270.73412traffic red RAL 3020M1295109131925,527,544,6102661661724 on request
K0270.71512black grey RAL 7021M1211012615,5233032,550,6123372772326 on request
K0270.72512orange RAL 2004M1211012615,5233032,550,6123372772326 on request
K0270.73512traffic red RAL 3020M1211012615,5233032,550,6123372772326 on request
K0270.71516black grey RAL 7021M1611012615,5233032,550,6123372772326 on request
K0270.72516orange RAL 2004M1611012615,5233032,550,6123372772326 on request
K0270.73516traffic red RAL 3020M1611012615,5233032,550,6123372772326 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33