Product groups
Locating bushes Form A (pressed in from rear)
K0937

Locating bushes Form A (pressed in from rear)

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Drawing reference:
1) grid plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0937 Locating bushes Form A (pressed in from rear) 158 kB
 Locating and clamping system, mechanical 378 kB

Drawings

Locating bushes Form A (pressed in from rear)

Item selection/filter

Order No.

DD1D2D3LL1L2D5D6TMin.
grid plate
thickness H
CADAcc.PriceOrder
K0937.131317,32520,0312,16,65,5820266,9220 on request
K0937.161620,728,622,0312,16,96,622297,2420 on request
K0937.202024,832,228,0317,18,428,1328338,7425 on request
K0937.252530,440,235,032110,2210,16354110,5425 on request
K0937.303036,248,242,0321,810,6311,18424910,9530 on request
K0937.353541,354,248,0325,112,1814,78485512,532 on request
K0937.505058,475,267,0331,115,4318,67677615,7545 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33