Product groups
Locating cylinders Ball Lock, steel with clamping lever
K0935

Locating cylinders Ball Lock, steel with clamping lever

go back

Item description/product images

DescriptionMaterial:Locating cylinder QT steel
Balls roller bearing steel.

Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Version:Locating cylinder tempered, black oxidised
Balls hardened, bright


Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Note:When the clamping lever is tightened, the centre ball moves downwards forcing the three securing balls outwards where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly:1. Unscrew the threaded pin from the locating cylinder.
2. Screw the clamping lever on.
Advantages:Tool-free clampingAccessory:K0935 repair kit
K0936 centring bush.
K0937 locating bushes Form A (pressed in at rear).
K0938 locating bushes Form B (screwed-on from the front).
Supplied withK0935 locating cylinder Ball Lock.
K0122 clamping lever die-cast zinc with external thread.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0935 Locating cylinders Ball Lock, steel with clamping lever 195 kB
 Locating and clamping system, mechanical 378 kB

Drawings

Locating cylinders Ball Lock, steel with clamping lever

Item selection/filter

Order No.ADD1D2Holding
force
F kN
H
max.
LL1L2L3Tightening
torque
max. Nm
Grid plate
thickness ±0,05
CADAcc.PriceOrder
K0935.130132301322M53,32527,663033113 on request
K0935.130202301322M53,33534,663033120 on request
K0935.160202401632M65,33536,583134320 on request
K0935.160252401632M65,34041,583134325 on request
K0935.200202402040M613,33539,5103134420 on request
K0935.200252402040M613,34044,5103134425 on request
K0935.250202652545M83040441042,545,5920 on request
K0935.250252652545M83045491042,545,5925 on request
K0935.300202803050M104445491354,558,51520 on request
K0935.300252803050M104450541354,558,51525 on request
K0935.350202953560M12685051136367,52520 on request
K0935.350252953560M12685056136367,52525 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33