Product groups
Centring bushes stainless steel
K1475

Centring bushes stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4548.

Version:Hardened to min. 40 HRC, bright.Note:By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1475 Centring bushes stainless steel 374 kB

Drawings

Centring bushes stainless steel

Item selection/filter

Order No.Version 1T=toleranceDD1LBore size for
centring bush
Ø +0.01
CADAcc.PriceOrder
K1475.113013grade I+0,005 - +0,0181319,041319,016 on request
K1475.113020grade I+0,005 - +0,0181319,042019,016 on request
K1475.116020grade I+0,005 - +0,0181625,0422025,016 on request
K1475.116025grade I+0,005 - +0,0181625,0422525,016 on request
K1475.120020grade I+0,005 - +0,0182035,0422035,018 on request
K1475.120025grade I+0,005 - +0,0182035,0422535,018 on request
K1475.125020grade I+0,005 - +0,0182535,0422035,018 on request
K1475.125025grade I+0,005 - +0,0182535,0422535,018 on request
K1475.130020grade I+0,005 - +0,0183045,0422045,018 on request
K1475.130025grade I+0,005 - +0,0183045,0422545,018 on request
K1475.135020grade I+0,005 - +0,0183545,0422045,018 on request
K1475.135025grade I+0,005 - +0,0183545,0422545,018 on request
K1475.135040grade I+0,005 - +0,0183545,0424045,018 on request
K1475.135050grade I+0,005 - +0,0183545,0425045,018 on request
K1475.150020grade I+0,005 - +0,0185063,5462063,521 on request
K1475.150025grade I+0,005 - +0,0185063,5462563,521 on request
K1475.150040grade I+0,005 - +0,0185063,5464063,521 on request
K1475.150050grade I+0,005 - +0,0185063,5465063,521 on request
K1475.213013grade II+0,025 - +0,0501319,041319,016 on request
K1475.213020grade II+0,025 - +0,0501319,042019,016 on request
K1475.216020grade II+0,025 - +0,0501625,0422025,016 on request
K1475.216025grade II+0,025 - +0,0501625,0422525,016 on request
K1475.220020grade II+0,025 - +0,0502035,0422035,018 on request
K1475.220025grade II+0,025 - +0,0502035,0422535,018 on request
K1475.225020grade II+0,025 - +0,0502535,0422035,018 on request
K1475.225025grade II+0,025 - +0,0502535,0422535,018 on request
K1475.230020grade II+0,025 - +0,0503045,0422045,018 on request
K1475.230025grade II+0,025 - +0,0503045,0422545,018 on request
K1475.235020grade II+0,025 - +0,0503545,0422045,018 on request
K1475.235025grade II+0,025 - +0,0503545,0422545,018 on request
K1475.235040grade II+0,025 - +0,0503545,0424045,018 on request
K1475.235050grade II+0,025 - +0,0503545,0425045,018 on request
K1475.250020grade II+0,025 - +0,0505063,5462063,521 on request
K1475.250025grade II+0,025 - +0,0505063,5462563,521 on request
K1475.250040grade II+0,025 - +0,0505063,5464063,521 on request
K1475.250050grade II+0,025 - +0,0505063,5465063,521 on request