Product groups
Locating adapters, flange, stainless steel pneumatic
K1741

Locating adapters, flange, stainless steel pneumatic

go back

Item description/product images

DescriptionProduct description:Clamped using compressed air. If the pressure fails, tension is retained by a spring.
A spring force of 6 N must be overcome to release the positioning adapters using compressed air.
Material:Body, stainless steel.
Seal, NBR.
Version:Stainless steel bright.Note for ordering:M3x28 cap screws for fastening from below are supplied.
M4 cap screws for fasteing from above are not supplied.
Note:Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Accessory:Clamping pins K1564.Drawing reference:
1) "Clamping" connection
2) "Release" connection
3) M3 cap screw
4) M4 cap screw
5) Clamping pin
6) Locating fixture
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1741 Locating adapters, flange, stainless steel pneumatic 509 kB

Drawings

Locating adapters, flange, stainless steel pneumatic
Locating adapters, flange, stainless steel pneumatic

Item selection/filter

Order No.BB1B2B3B4D

D1D2D3D4D5HH1H2CADAcc.PriceOrder
K1741.061823174466M418M3M33,35,52326,5 on request
Order No.H3H4H5L

L1L2L3Operating
pressure
MPa
F=clamping force N
(Pneu. clamped)
F1=Retaining force N
(spring-loaded)
Holding
force
N
CADAcc.PriceOrder
K1741.0618811827,5161270,3 - 0,7406100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33