Product groups
Toggle presses for pneumatic operation
K1551

Toggle presses for pneumatic operation

go back

Item description/product images

DescriptionMaterial:Press uprights cast steel.
For pneumatic push-pull clamps, see K1549.
Version:Press uprights painted blue.
For pneumatic push-pull clamps, see K1549.
Note:Double-acting cylinder without end position damping. Pneumatic push-pull clamps can be reordered as a complete assembly kit. For technical data and clamping forces, see K1549.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1551 Toggle presses for pneumatic operation 176 kB

Drawings

Toggle presses for pneumatic operation

Item selection/filter

Order No.Clamping
force
F1 N
Retaining
force
F2 N
P=Operating
pressure
bar
Air
consumption
per cycle
strokes
per min.
at 6 bar
CADAcc.PriceOrder
K1551.06000300060002 - 60,04 dm³60 on request
K1551.120005000120002 - 60,1 dm³50 on request
K1551.250007000250002 - 60,25 dm³40 on request
Order No.A

A1A2A3A4A5A6A7BB1B2DD1D2D3HH1H2LMRTravel
S
CADAcc.PriceOrder
K1551.06000157959553,94646,512441058070914M815,5412325530M8G1/825 on request
K1551.12000210115113596349,6186012695801119,9M10205754010040M10G1/832 on request
K1551.250002381451396179522275150125901125M10307475012060M12G1/850 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33