Product groups
Toggle clamp mini, horizontal with horizontal foot right and adjustable clamping spindle
K1544

Toggle clamp mini, horizontal with horizontal foot right and...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1544 Toggle clamp mini, horizontal with horizontal foot right and adjustable clamping spindle 225 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamp mini, horizontal with horizontal foot right and adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1544.025090°75°80250500150350 on request
Order No.A

A1A3BB1B2B3B5CC1DHLL1L2MCADAcc.PriceOrder
K1544.025015,924,311,1813,39,4539,26,84,418,77920,513,5M4x20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33