Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form B |
More information |
Order No. | Form | Main material | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Retaining force F2 N | Hand force FH N | Clamping force F1 N | CAD | Acc. | Price | Order |
---|
K1545.005001 | B | 0.039 | 14 | 31,7 | 11,7 | 25,3 | 36 | 1,5 | 15 | 5,3 | 8 | 66 | 13,3 | 58,1 | 26,4 | 15 | M4x15 | 93° | 500 | 40 | 400 |  | | on request | |
|
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form A |
More information |
Order No. | Form | Main material | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Retaining force F2 N | Hand force FH N | Clamping force F1 N | CAD | Acc. | Price | Order |
---|
K1545.00500 | A | 0.0068 | 15,9 | 33 | 7,1 | 15,9 | 27 | 2 | 12,7 | 4,4 | 6,3 | 43,5 | 17 | 67,9 | 34,9 | 12 | M4x20 | 190° | 500 | 80 | 500 |  | | on request | | K1545.10500 | A | 280mm / 20M8 / 20M8 | 15,9 | 33 | 7,1 | 15,9 | 27 | 2 | 12,7 | 4,4 | 6,3 | 43,5 | 17 | 67,9 | 34,9 | 12 | M4x20 | 190° | 500 | 80 | 500 |  | | on request | |
|