Product groups
Ball-end thrust screws with head Form BV, flattened ball with rotation lock
K0380_BV

Ball-end thrust screws with head Form BV, flattened ball with...

go back

Item description/product images

DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380_BV Ball-end thrust screws with head Form BV, flattened ball with rotation lock 164 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.40620BVM63,2102036456on request
K0380.40630BVM63,2103036456on request
K0380.40640BVM63,21040166456on request
K0380.40820BVM84,513203,585,569 on request
K0380.40835BVM84,513353,585,569 on request
K0380.40850BVM84,513502285,569 on request
K0380.41025BVM10616254,5107812 on request
K0380.41040BVM10616404,5107812 on request
K0380.41060BVM106166028107812 on request
K0380.41230BVM127,218305128,51018 on request
K0380.41250BVM127,218505128,51018 on request
K0380.41280BVM127,2188044128,51018 on request
K0380.41640BVM1610,72440616121436 on request
K0380.41660BVM1610,72460616121436 on request
K0380.41680BVM1610,724803616121436 on request
K0380.42050BVM2013,530507,520151760on request
K0380.42080BVM2013,530802820151760on request
K0380.420100BVM2013,5301004820151760on request
K0380.42460BVM2415,83660924181980on request
K0380.42490BVM2415,836903024181980on request
K0380.424120BVM2415,8361206024181980on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33