Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane face.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is fused firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0284 Self-aligning pads with o-ring 173 kB

Drawings (total overview)

Self-aligning pads with o-ring

Self-aligning pads with O-ring, Form C, flattened steel ball smooth

More information

Drawings

Self-aligning pads with O-ring, Form C, flattened steel ball smooth

Item selection/filter

Order No.FormD1D2D3HH1TBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0284.104X012C10M46121,54,5712 on request
K0284.104X025C10M46251,512712 on request
K0284.105X016C13M58,5161,551020 on request
K0284.105X025C13M58,5251,5121020 on request

Self-aligning pads with O-ring, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads with O-ring, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormD1D2D3HH1TBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0284.304X012F10M46121,54,5712 on request
K0284.304X025F10M46251,512712 on request
K0284.305X016F13M58,5161,551020 on request
K0284.305X025F13M58,5251,5121020 on request

Self-aligning pads with O-ring, Form K, flattened POM ball smooth

More information

Drawings

Self-aligning pads with O-ring, Form K, flattened POM ball smooth

Item selection/filter

Order No.FormD1D2D3HH1TBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0284.704X012K10M46121,54,572 on request
K0284.704X025K10M46251,51272 on request
K0284.705X016K13M58,5161,55104 on request
K0284.705X025K13M58,5251,512104 on request

Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face

More information

Drawings

Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face

Item selection/filter

Order No.FormD1D2D3HH1TWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0284.504X012O10M4812,523,528711,5 on request
K0284.504X025O10M4825,52928711,5 on request
K0284.505X017O13M51117,536,5281019,8 on request
K0284.505X026O13M51126,539281019,8 on request
K0284.506X021O17M6142137,5281327,4 on request
K0284.508X024O19M8192448,5241538,6 on request
K0284.510X028O24M10212849242058,3 on request

Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face

More information

Drawings

Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face

Item selection/filter

Order No.Form

D1D2D3HH1WTBall-ØCADAcc.PriceOrder
K0284.604X014P10M41014,54283,57 on request
K0284.604X027P10M41027,542897 on request
K0284.605X019P13M51319,55286,510 on request
K0284.605X028P13M51328,5528910 on request
K0284.606X023P17M616235287,513 on request
K0284.608X026P19M821266248,515 on request
K0284.610X030P24M102330624920 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33