Product groups
Ball-end thrust screws without head short version
K1913

Ball-end thrust screws without head short version

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, ball ball-bearing steel.Version:Screw grade 12.9, black oxidised.
Ball hardened, bright.
Note:Short ball-end thrust screws are particularly suited to DIN 1835 E straight milling cutter shanks together with e.g. Whistle Notch or Weldon tool holders.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1913 Ball-end thrust screws without head short version 231 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without head short version

Item selection/filter

Order No.

DD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1913.1416M147,2168,5630 on request
K1913.1616M167,2168,5830 on request
K1913.1820M18X210,720121060 on request
K1913.2020M20X210,720121060 on request
K1913.2025M20X210,725121060 on request
K1913.2425M24x213,525151290 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33