Product groups
Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth
K1164_G

Self-aligning pads, self-righting, Form G, press fit, flattened...

go back

Item description/product images

DescriptionMaterial:Ball high-carbon steel, ball seat steel.Version:Ball phosphated, ball seat hardened.Note:The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.

Ball secured against rotation.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1164_G Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth 187 kB

Drawings

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth

Item selection/filter

Order No.FormD2D3HETSW1SW2Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.403GM391311,5510698 on request
K1164.404GM412181561381216 on request
K1164.405GM5182521,9819101732 on request
K1164.406GM6263631,21027162564 on request
K1164.408GM8304034,61230172890 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33