- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings, steel with U-bracket, rotates through 360 degrees
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2155Threaded hoist pin, self-locking, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel. Version:Pin precipitation hardened. Threaded element precipitation hardened. Push button orange anodised.Note:Threaded hoist pins are used as a quick and simple lifting element with a swivelling shackle. The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.
The shackle can swivel through 180°. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.
The prerequisite for use is a precision tapped hole in a material with the appropriate strength.
Detailed operating instructions are enclosed with each threaded hoist pin.
Corrosion protected and weather resistant.
TÜV certified.
The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.Temperature range:max. +250 °C.Assembly:Installing: 1. Press the button and keep it pressed. 2. Insert the threaded hoist pin. 3. Release the button (the button should pop back out again). 4. Screw the threaded hoist pin in by hand until it lays completely on the contact face. 5. It should be ensured that the threaded segment is engaged in the receiving thread.
Removing: 1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise 2. Press the button and keep it pressed. 3. Remove the threaded hoist pin. 4. Release the button.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | D2 | D5 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | L10 | F1 kN | F2 kN | F3 kN | CAD | Acc. | Price | Order |
---|
K2155.08 | M8 | 6,62 | 21,5 | 12 | 17,8 | 25,7 | 36 | 27 | 30 | 49 | 87,5 | 21,5 | 8 | 2,1 | 0,9 | 0,8 |  | | on request | | K2155.10 | M10 | 8,35 | 21,5 | 14 | 20 | 25,7 | 36 | 27 | 30 | 49 | 87,5 | 21,5 | 10 | 3,9 | 1,5 | 1,5 |  | | on request | | K2155.12 | M12 | 10,07 | 21,5 | 17 | 24 | 25,7 | 36 | 27 | 30 | 49 | 87,5 | 21,5 | 12 | 6,2 | 2,5 | 2,3 |  | | on request | | K2155.16 | M16 | 13,8 | 21,5 | 17 | 24 | 25,7 | 36 | 27 | 30 | 49 | 87,5 | 21,5 | 12 | 8,4 | 4,5 | 4,2 |  | | on request | | K2155.20 | M20 | 17,25 | 30 | 22 | 30 | 36,5 | 52 | 32,6 | 36 | 56 | 114 | 26 | 17 | 16,6 | 7,7 | 5,8 |  | | on request | | K2155.24 | M24 | 20,7 | 36 | 27 | 36 | 42 | 60 | 50,6 | 49,8 | 82 | 152 | 36 | 22 | 23 | 11,1 | 8,6 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|