Product groups
Receiver bushes for ball lifting pins, stainless steel
K1922

Receiver bushes for ball lifting pins, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4542.

Version:Hardened.Note:The locating bushes enable secure and quick locating possibilities for lifting pins. They offer easy and reliable installation in a variety of carrier materials. Can also be used in thin-walled materials and blind holes. They are corrosion-resistant with low wear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1922 Receiver bushes for ball lifting pins, stainless steel 277 kB

Drawings

Receiver bushes for ball lifting pins, stainless steel

Item selection/filter

Order No.D1

D2D3D4L1L2L3XSWTightening
torque
Nm
CADAcc.PriceOrder
K1922.08108M16x1,5249,81027,5201,51990 on request
K1922.08158M16x1,5249,81527,5201,51990 on request
K1922.08258M16249,82537,5251,51975 on request
K1922.08358M16249,83547,5351,51975 on request
K1922.101510M20x1,52812,21535,5241,524145 on request
K1922.102510M20x1,52812,22535,5241,524145 on request
K1922.103510M202812,23546291,524130 on request
K1922.105010M202812,25065491,524130 on request
K1922.121512M24x1,53214,71535,5241,527220 on request
K1922.122512M24x1,53214,72536,5241,527220 on request
K1922.123512M243214,73548,5361,527200 on request
K1922.125012M243214,75072,5601,527200 on request
K1922.162516M30x23919,22544291,530440 on request
K1922.165016M303919,25066441,530400 on request
K1922.167516M303919,27596741,530400 on request
K1922.205020M36x243265070551,536440 on request
K1922.207520M36x243267595801,536440 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33