- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings, steel with U-bracket, rotates through 360 degrees
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Bearing guide rollers
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Bow form.Note:Shackles and bolts may vary in colour. Paint may cause the thread to be stiff.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | S | K | H1 | Inches | Permissible load kg | CAD | Acc. | Price | Order |
---|
K1058.0050008 | 19,8 | 12 | 6,4 | 8 | 28,7 | 1/4 | 500 |  | | on request | | K1058.0075010 | 21,3 | 13 | 7,9 | 9,5 | 31 | 5/16 | 750 |  | | on request | | K1058.0100011 | 26,2 | 16,8 | 9,6 | 11 | 36,5 | 3/8 | 1000 |  | | on request | | K1058.0150012 | 29,5 | 19 | 11,2 | 12,7 | 43 | 7/16 | 1500 |  | | on request | | K1058.0200016 | 33 | 20,6 | 12,7 | 16 | 48 | 1/2 | 2000 |  | | on request | | K1058.0325019 | 42 | 27 | 16 | 19 | 60 | 5/8 | 3250 |  | | on request | | K1058.0475022 | 51 | 31,8 | 19 | 22,2 | 71 | 3/4 | 4750 |  | | on request | | K1058.0650025 | 58 | 36,6 | 22 | 25,4 | 84 | 7/8 | 6500 |  | | on request | | K1058.0850028 | 68 | 43 | 25 | 28,5 | 95 | 1 | 8500 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|