Product groups
Magnets shallow pot with internal thread hard ferrite with stainless-steel housing
K1400

Magnets shallow pot with internal thread hard ferrite with...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4016.
Screw stainless steel 1.4305.
Magnetic core hard ferrite.

Version:Bright.Note:Shallow pot magnets, shielded system.Temperature range:max. 220°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1400 Magnets shallow pot with internal thread hard ferrite with stainless-steel housing 191 kB

Drawings

Magnets shallow pot with internal thread hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HH1TMagnetic
force
N
CADAcc.PriceOrder
K1400.12525 ±0,18M57161032 on request
K1400.13232 ±0,18M57161064 on request
K1400.14040 +0,2/-0,18M5816,510100 on request
K1400.15050 +0,2/-0,18M51018,510175 on request
K1400.16363 +0,3/-0,18M5142210280 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33