Product groups
Magnets shallow pot with countersink SmCo
K1401

Magnets shallow pot with countersink SmCo

go back

Item description/product images

DescriptionMaterial:Housing steel.
Magnetic core SmCo (samarium cobalt).
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 280°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1401 Magnets shallow pot with countersink SmCo 151 kB

Drawings

Magnets shallow pot with countersink SmCo

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
K1401.1616±0,153,56,64,557 on request
K1401.2020±0,154,59,3681 on request
K1401.2525±0,154,59,27105 on request
K1401.3232±0,25,511,57235 on request
K1401.4040±0,25,511,58540 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33