Product groups
Magnets deep pot with machinable magnetic face NdFeB
K1403

Magnets deep pot with machinable magnetic face NdFeB

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core NdFeB (neodymium).
Note:Smooth design, shielded system. Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. Diameter “D” ground to an h6 tolerance.

These magnets can be shortened by the dimensions “H1” and “H2”.
Temperature range:max. 150°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1403 Magnets deep pot with machinable magnetic face NdFeB 346 kB

Drawings

Magnets deep pot with machinable magnetic face NdFeB

Item selection/filter

Order No.D

HH1H2Magnetic
force
N
Magnetic force
at H2 max.
N
Gap to
iron wall
mm
CADAcc.PriceOrder
K1403.066201039121,5 on request
K1403.0882010322291,5 on request
K1403.1010208527382 on request
K1403.1313206549662,5 on request
K1403.16162026941083 on request
K1403.202025571732354 on request
K1403.252535782923805 on request
K1403.3232404,5105296406 on request