Product groups
Magnets raw with hole NdFeB, disc form
K1405

Magnets raw with hole NdFeB, disc form

go back

Item description/product images

Back to group overview
DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1405 Magnets raw with hole NdFeB, disc form 116 kB

Drawings (total overview)

Magnets raw with hole NdFeB, disc form

Item selection/filter

Order No.FormD

D1HMagnetic
force
N
CADAcc.PriceOrder
K1405.12A12 ±0,13,5 ±0,13 ±0,118 on request
K1405.15A15 ±0,14,5 ±0,13,5 ±0,129 on request
K1405.18A18 ±0,14,5 ±0,14 ±0,141 on request
K1405.24A24 ±0,15,5 ±0,14 ±0,166 on request
K1405.32B32 ±0,110,5 ±0,12 ±0,142 on request
K1405.38B38 ±0,112 ±0,14 ±0,1110 on request
K1405.48B48 ±0,215 ±0,15 ±0,1165 on request
K1405.56B56 ±0,215 ±0,16 ±0,1230 on request