Product groups

Item description/product images

DescriptionMaterial:

Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel, grade 5.8, or stainless steel 1.4305.

Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0005_IG Cam levers, aluminium with internal thread, plastic thrust washer 276 kB

Drawings

Cam levers, aluminium, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0005.9501103steelblackM312614,411,591336,241,711,590 on request
K0005.9501104steelblackM412614,411,591336,241,711,590 on request
K0005.0501104steelblackM415,48181311,21752,359,112,5100 on request
K0005.0501105steelblackM515,48181311,21752,359,112,5100 on request
K0005.1501105steelblackM518,1921,51514,52270,479,21,24120 on request
K0005.1501106steelblackM618,1921,51514,52270,479,21,24120 on request
K0005.2501108steelblackM827,11133,3241828,5961081,58350 on request
K0005.9511103stainless steelblackM312614,411,591336,241,711,590 on request
K0005.9511104stainless steelblackM412614,411,591336,241,711,590 on request
K0005.0511104stainless steelblackM415,48181311,21752,359,112,5100 on request
K0005.0511105stainless steelblackM515,48181311,21752,359,112,5100 on request
K0005.1511105stainless steelblackM518,1921,51514,52270,479,21,24120 on request
K0005.1511106stainless steelblackM618,1921,51514,52270,479,21,24120 on request
K0005.2511108stainless steelblackM827,11133,3241828,5961081,58350 on request
K0005.9501403steelruby red RAL3003M312614,411,591336,241,711,590 on request
K0005.9501404steelruby red RAL3003M412614,411,591336,241,711,590 on request
K0005.0501404steelruby red RAL3003M415,48181311,21752,359,112,5100 on request
K0005.0501405steelruby red RAL3003M515,48181311,21752,359,112,5100 on request
K0005.1501405steelruby red RAL3003M518,1921,51514,52270,479,21,24120 on request
K0005.1501406steelruby red RAL3003M618,1921,51514,52270,479,21,24120 on request
K0005.2501408steelruby red RAL3003M827,11133,3241828,5961081,58350 on request
K0005.9511403stainless steelruby red RAL3003M312614,411,591336,241,711,590 on request
K0005.9511404stainless steelruby red RAL3003M412614,411,591336,241,711,590 on request
K0005.0511404stainless steelruby red RAL3003M415,48181311,21752,359,112,5100 on request
K0005.0511405stainless steelruby red RAL3003M515,48181311,21752,359,112,5100 on request
K0005.1511405stainless steelruby red RAL3003M518,1921,51514,52270,479,21,24120 on request
K0005.1511406stainless steelruby red RAL3003M618,1921,51514,52270,479,21,24120 on request
K0005.2511408stainless steelruby red RAL3003M827,11133,3241828,5961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33