Cam levers, stainless steel, with internal thread, plastic-metal thrust washer |
More information |
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0645.9512003 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.9512004 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.0512004 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.0512005 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.1512005 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.1512006 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.2512008 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | K0645.9512303 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.9512304 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.0512304 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.0512305 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.1512305 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.1512306 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.2512308 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | |
|
Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud |
More information |
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0645.9512003X10 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | K0645.9512003X15 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | K0645.9512003X30 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | K0645.9512004X10 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | K0645.9512004X15 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | K0645.9512004X30 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | K0645.0512004X15 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | on request | | K0645.0512004X20 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | K0645.0512004X30 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | K0645.0512005X20 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | K0645.0512005X30 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | K0645.0512005X40 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | on request | | K0645.0512005X50 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | on request | | K0645.1512005X20 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | K0645.1512005X30 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | K0645.1512005X40 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | K0645.1512005X50 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | K0645.1512006X20 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | K0645.1512006X30 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | K0645.1512006X40 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | K0645.1512006X50 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | K0645.2512008X25 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | K0645.2512008X30 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | K0645.2512008X40 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | K0645.2512008X50 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | K0645.2512010X25 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | K0645.2512010X30 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | K0645.2512010X40 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | K0645.2512010X50 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | K0645.9512303X10 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | K0645.9512303X15 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | K0645.9512303X30 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | K0645.9512304X10 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | K0645.9512304X15 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | K0645.9512304X30 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | K0645.0512304X15 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | on request | | K0645.0512304X20 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | K0645.0512304X30 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | K0645.0512305X20 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | K0645.0512305X30 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | K0645.0512305X40 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | on request | | K0645.0512305X50 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | on request | | K0645.1512305X20 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | K0645.1512305X30 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | K0645.1512305X40 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | K0645.1512305X50 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | K0645.1512306X20 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | K0645.1512306X30 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | K0645.1512306X40 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | K0645.1512306X50 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | K0645.2512308X25 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | K0645.2512308X30 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | K0645.2512308X40 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | K0645.2512308X50 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | K0645.2512310X25 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | K0645.2512310X30 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | K0645.2512310X40 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | K0645.2512310X50 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | |
|